6V-9094: Wrench
+ / - Hover over image to Zoom
Other Views

    6V-9094: Wrench

    Part Number: 6V-9094
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Metric Combination Wrench (14 mm)

    Description:
    Cat combination wrench is designed for routine maintenance and adjustment of fasteners.

    Attributes:
    • 14 mm combination wrench
    • Corrosion and wear resistant
    • Continuous arc open end and 12 point box end
    • Long handle for better reach and torque
    • 15° angle on open and box end

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Length (in): 8.6
    We currently do not have any equipment model information for this part.