494-7194: Sender
+ / - Hover over image to Zoom
Other Views

    494-7194: Sender

    Part Number: 494-7194
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Sender (Fuel Level)

    Description:
    Cat fuel level sending units are built to send reliable data to your gauge so that you can know your fuel level with confidence. A gauge’s information is only as good as the accuracy of the reading, so be sure your levels are measured correctly with a high quality fuel sender.

    Attributes:
    • Top mounted (2 holes)
    • Float type sender
    • 250mm depth

    Applications:
    • Generator, C2.2 engine
    • Senders are used on various equipment types including heavy trucks, agricultural vehicles, construction equipment, etc.
    • Cat senders are application specific sensors. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • External Thread Size: 1/2-14 NPTF
    • Hex Size (in): 1.4
    • Length (in): 9.8(Sensor)
    • Material Description: Plastic, SST
    • Outside Diameter (in): 0.5(Sensor)
    • Voltage (volts): 12/24
    engine - generator set
    XQ35 C2.2