108-3612: SPACER
+ / - Hover over image to Zoom
Other Views

    108-3612: SPACER

    Part Number: 108-3612
    Brand: Cat
    Retrieving Price.....

    SPACER

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Attributes:
    *Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity .
    *Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    *Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    *Coatings that meet special requirements for different applications (RoHS compliant).
    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: phos/oil
    • Material Description: steel
    • Notes: Overall Length: 53, Pin Diameter: 19.05, Pin ID: 11.13, End Type 1: Flat, End Type 2: Flat, Hole Type: Non-Threaded
    pipelayer
    PL87, 583T, PL83, 587R, 589, 587T, 583R, 578

    wheel tractor-scraper
    657G, 637E, 621B, 651E, 631K, 657B, 637K, 621E, 657E, 621, 623B, 623G, 631E, 621F, 637G, 623F, 631D, 623E, 627B, 621G, 639D, 627E, 631G, 627G, 637D, 627F, 633D

    engine - generator set
    C18, 3606, 3608, C27, 3406C, 3406B, C32, 3456, 3412C, C15, 3408, C13, PM3456 3412, G3406, C15 I6 C13GENSET C18 I6 3408B, 3408C, 3406E, C175-16, C9, PM3412 C9 GEN SET

    underground articulated truck
    AE40 AD55, AE40 II AD60, AD45B, AD30, AD55B, AD45, AD40

    track type tractors
    D11TCD

    expanded mining products
    6020B, 6040, 6015B, 6040 FS MD6290, 6030, 6018

    off-highway truck
    777B, 772G, 769D, 777D, 773E, 771D, 772, 770G, 773D, 777G, 771C, 773G OEM 775D, 768C, 769C, 775G OEM 773F, 772B, 775E, 775G, 773G, 69D, 773B, 777E, 775B, 772G OEM 770, 797F, 777F, 773G LRC 775F, 770G OEM 775G LRC 777C

    cold planer
    PM622, PM-565, PR-1000, PR-750B, PR-450, PM825, PM-200, PM620, PR-450C, PM820, PM822, PM-465, PM-201, PM-565B, PR-1000C

    track-type tractor
    D8R D8L, D11R, D8T, D11T, 8A D9N, D9T, 8SU D9R, D8R II D10T2, D9L, 8 D10R, D10N, D8N, 8U 57H D10T

    petroleum products
    C18, C9, CX35-C18I CX31-C18I C32, C15, C27, TH35-C15T CX38-P892 CX35-P800 TH48-E70 TH31-C9I CX31-P600 TH35-C15I TH31-E61 TH35-E81 CX38-P800 CX31-C15I CX31-C9I TH31-C9P

    paving compactor
    CS-573E, CB-564D, CS-683E, CB-534D, CS-563E, CS-583E, CS-663E, CP-573E, CP-563E, CP-663E, CD-54

    motor grader
    140K, 140M, 16G, 160M, 12H, 120H, 14M, 12M, 160K, 160M 2 24, 12K, 16H NA 140M 2 24M, 140G, 14L 140K 2 135H, 24H

    wheel-type loader
    993K, 980G, 986K, 988K, 992K, 980F, 992D, 990 II 990K, 988 XE 980G II 988H, 988G, 980H, 986H, 990H, 992C, 990, 980F II 980C, 988F, 988B, 988F II 988K XE

    engine - industrial
    C-9, 3406B, 3412, 3408, 3412C, C15, C32, G3406, 3406E, 3408E, SCT673 C18, 3456, C27, 3406C, 3408C, 3412E, SPT342 3408B, C-15, C9, C-16, 3406, HT400

    motor graders
    16M

    articulated dump truck
    740B, 745C, 740 GC 735C, 740C 740, D400E, D350E II D400E II 735 OEM 735B, D400D, 745 735, D40D, D350E

    engine - truck
    3406E, 3406B, 3406C, C-15, C15, C-16, C16 C18, 3408B, C-18, 3408, C13

    challenger
    MT855, MTC845, MT865, MTC865, MT835, MTC855, MTC835, MT845

    large mining products
    6020B

    material handler
    MH3295

    generator
    SR4, SR5, XQP500, SR500

    road reclaimer
    RM-350B, SS-250, RM-350, RR-250B, RM500B, RM-500, RR-250, SM-350, SS-250B, RM-250C

    wheel dozer
    834K, 854K, 824K, 844H, 834B, 814B, 834U 824G II 844K, 834G, 844, 824C, 824S 834H, 834S 824G, 824H

    wheel loaders
    993K, 980G, 986K, 988K, 992K, 980F, 992D, 990 II 990K, 988 XE 980G II 988H, 988G, 980H, 986H, 990H, 992C, 990, 980F II 980C, 988F, 988B, 988F II 988K XE

    drill
    MD6310, MD6250

    excavator
    385B, 385C, 245B, 385C L 374D L 365C L 390F 5110B 390D L 385C L MH 374F L 385C FS 365C

    wheel dozers
    834KLRC

    earthmoving compactor
    825C, 836, 836K, 825G, 825K, 825 826K, 826H, 826G II 836G, 825H, 836H, 826C, 826G, 825G II