242-9537: Isolation Seal
+ / - Hover over image to Zoom
Other Views

    242-9537: Isolation Seal

    Part Number: 242-9537
    Brand: Cat
    Retrieving Price.....
    Save to List

    Isolation Seal

    Description:
    Isolation Seals are designed to prevent leakage and contamination as well as isolate a forced vibration originating from a mating component.

    Attributes:
    Cat® Isolation Seals are precisely designed to perform in this very demanding application. They must be able to absorb vibration while sealing fluid between two mated members.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

    Applications:
    Isolation seals are used on valve covers and oil pans.

    Warning: Cancer and Reproductive Harm -www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    engineer support tractor
    C18

    wheel-type loader
    986K 980H 988K 986H 988G 950K OEM 966H 980G 962H 924GZ 930K 988K XE 980G II 924H 928G 924K 908H 988H 908M OEM 930M 938G II

    challenger
    MT855 MTC855 MTC755 MT755 MT835 MTC735 MTC865 MT745 MTC835 MT865 MT735 MTC765 MT845 MTC745 MTC845 MT765

    engine - generator set
    C15 C18 3456 C18 GEN SE PM3456 C15 I6 C13GENSET G3532 3406E C9 C18 I6

    wheel-type skidder
    535C

    off-highway truck
    770G 772G 773GC 772 770G OEM 777F 770 772G OEM 785G

    track-type loader
    963D

    engine - industrial
    C18 C15 C-16 3406E C-15

    articulated dump truck
    730C2 745 735C OEM 735B 735B OEM 740 735 OEM 730C OEM 735 725C 735C 745C OEM 740B 745C 740 GC 740C 725C2 725C OEM

    mini hydraulic excavator
    307E 307E2

    road reclaimer
    RM-500 RM500B

    motor grader
    120K 2 24M

    material handler
    MH3295

    wheeled excavator
    M315D M322D M316D M318F OEM M322F M320F

    paving compactor
    CS-563E CS-64 CS-433E

    underground articulated truck
    AD55B AD30 AD45B AD55 AD60

    drill
    MD6200

    excavator
    320D2 315D L 374F L 390D L 390F L OEM 326D2 313D2 312D L 374D L 329F L 336D2 320E 390F 385B 312E 390F MHPU 385C 323D 336 352F 335F 385C L 329E 330D LN 323D LN 320D 330F 330D2 320D2L OEM 390F L 345C L 324D 323E 336D L 336F 374F MHPU 340F 336D2L OEM 323 374F OEM 365C M317D 318D2 323D2 336D 349F 315F 349E MH 5090B 365C L 374F 313F 320C 325D L 420F2 336E MHPU 316F 312C L 308E2 329E L OEM 385C FS 330D L 323D L 390D 316E L OEM 340D 385C L MH 374D 319D LN 336FMHPU 349D L 365C L MH 326F L OEM 320D RR 328D LCR 324E L OEM 326 314E CR 349D2 312D2 GC 318E 320D2 L 336E L 349D2 L 324D LN 314D CR 323F OEM

    wheel tractor-scraper
    621G 657E 637K 637D 623H 621H 631E 651B 657G 621F 633D 613C II 621B 631G 623E 621E 637G 623F 637E 631K 627H 657B 627E 627F 623G 627G 631D 633E II 623B 615C II

    earthmoving compactor
    826H 836G 825K 825C 836K 826K 825G II 825H 836H 826C 826G 826G II

    generator
    WEG SR4 XQP500

    engine - truck
    C15 C-15 3406E C16 C18 C-18 C-16

    petroleum products
    C18 CX31-C18I CX35-P800 CX31-P600 TH35-E81 C-15 C15 CX31-C15I TH35-C15I CX38-P892 TH48-E80 CX35-C18I CX38-P800

    cold planer
    PM822 PM622 PM825 PM620 PM-201 PM820 PM-200

    track-type skidder
    527 OEM 527

    backhoe loader
    416E 416F 420D 416E III 416F2 450F OEM

    skid steer loader
    287B 259D 277C 299C 287D 297C 289C

    wheel dozer
    834K 834G 824K 824G 824G II 834H 824H 824C

    asphalt paver
    AP355F

    pipelayer
    PL87 PL83 PL72 587T 583T

    marine products
    C18 3406E C15

    track-type tractor
    D8N D8T D9T D5G LGP D8R II D8R

    expanded mining products
    6015B MD6290 6015 6015 FS 6020B 6018

    load, haul, dump
    R3000H R2900G R2900

    oem solutions
    C15 CX35 C18 C11