479-4133: Fuel Separator
+ / - Hover over image to Zoom
Other Views

    479-4133: Fuel Separator

    Part Number: 479-4133
    Brand: Cat
    Retrieving Price.....

    Ultra High Efficiency Fuel Water Separator

    Cat® Ultra High Efficiency Fuel Water Separators are designed to eliminate virtually all free water and 90% of emulsified water, along with smaller contaminates, while helping extend the life of your fuel system including your sophisticated fuel injectors. Cat Filters are the only elements designed and manufactured to ensure that you retain the greatest value of your Cat equipment. See the test results.

    Cat Filters offer the most reliable and effective protection of today’s high performance, low emission engines.

    Choosing Cat filters is good for your equipment, the environment and your bottom line.

    Attributes:
    • Proprietary filter media provides unsurpassed protection.
    • Acrylic beads prevent bunching
    • Spiral roving provides greater pleat stability and maximum dirt holding capability
    • Nylon center tube prevents metal contamination
    • Molded end caps prevent leaks

    Warning: This product can expose you to chemicals including Benzophenone, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    telehandler
    TL1255D, TH357D, TH336C, TH408D, TL1255C, TH3510D, TL1055C, TL1055D

    asphalt paver
    AP500F, AP655F, AP555F, AP600F

    track-type tractor
    D5K2 LGP D6K2 LGP D4K2 XL D4K2 LGP D3K2 LGP D6K2 XL D5K2 XL D3K2 XL D6K2

    pipelayer
    PL61

    paving compactor
    CP-74B CS-66B CS-64B CP-56B CS-54B CB-54B CP-68B CS-74B CS-76B CS-68B CB13, CW-34 CB10, CB-68B CS-56B CS-78B CB-66B CP-54B CB15, CB-44B CCS9, CB-64B CB16

    engine - generator set
    C4.4XQ100 C4.4, C4.4XQ80

    wheeled excavator
    M323F M316F

    wheel-type loader
    918M, 914M, 910M

    forest products
    2484D, 579D, 559D, 2384D

    engine - industrial
    C4.4