525-6205: Filter Assembly
+ / - Hover over image to Zoom
Other Views

    525-6205: Filter Assembly

    Part Number: 525-6205
    Brand: Cat
    Retrieving Price.....

    Cat® Fuel Filter Assembly

    Description:
    Cat filters help prevent damage to your fuel system and keep your Cat machinery performing at optimum levels. Designed and manufactured by the same company that makes your Cat iron, we provide quality parts to ensure long-term integrity of your equipment.

    Attributes:
    • Steel fuel filter assembly
    • RoHS Compliant
    • Fits current filter housing without modification
    • Designed by Caterpillar to be an integrated component of your critical fuel system

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    telehandler
    TL1255C, TL1055D, TH357D, TH3510D, TL1255D, TH336C, TL1055C, TH408D

    asphalt pavers
    AP555F, AP500F

    pipelayer
    PL61

    engine - generator set
    XQ230 C4.4XQ80 C7.1, C4.4, C4.4XQ100

    forest products
    548 563C, 2670C, 2484C, 2384C, 573C, 559C, 559D, 2570C, 558 579C

    wheel-type skidder
    545D, 525D, 535D, 555D

    track type tractors
    D6NLGP, D6K2XL, D6K2LGP

    track excavators
    312F, 326FL, 312EL, 325FLCR, 320FL, 320ELN, 330FOEM, 326FLN, 335FLCR, 323FL, 323ESA, 318FL, 316FL, 323FLN, 315FLCR, 313FL, 314ECR, 323FOEM, 329FL, 320ELOEM, 323FSAOEM 330FLN, 330FL, 312E, 318EL, 316EL, 320ELRR, 323EL

    vibratory single drum smooth
    CS68B, CS76B, CS54BOEM, CS64B, CS66B

    vibratory single drum pad
    CP56B, CP54B

    track-type tractor
    D5K2 LGP D6N XL D6N, D6N LGP D6K2 XL D6K2, D3K2 LGP D4K2 LGP D6K2 LGP D4K2 XL D5K2 XL D6N OEM D3K2 XL

    vibratory double drum asphalt
    CB10, CCS9

    wheel feller bunchers
    563D, 2570D, 573D, 2670D

    track-type loader
    953K, 963K

    backhoe loaders
    430F2IT, 430F2ST, 420F2ST

    3000
    C7.1, C6.6, C4.4

    knuckleboom loaders
    579D, 2384D, 2484D

    log loaders forestry
    558LL, 548LL

    7 to 9 liter
    C7

    paving compactor
    CP54B, CS-66B CS-56B CS-64B CS74B, CP-68B CB-54B CP-54B CS-76B CP-74B CW-34 CS54B, CP74B, CS-78B CB-66B CS68B, CS-68B CS-74B CP-56B CS78B, CS-54B CB-44B CS56B, CP56B, CB-64B CP76B, CB-68B CP68B, CS-433E, CS79B, CS64B

    pneumatic tired compactors
    CW34

    motor grader
    120M 2

    wheel-type loader
    966E, 910M, 966F, 950M, 966G, 972G, 962M, 938M, 962M Z 924K, 950K, 926M, 918M, 966D, 966F II 962K, 930M, 950 GC 950M Z 914M, 930K, 938K

    engine - industrial
    C4.4, C7.1, C6.6

    motor graders
    120M3, 120M3AWD, 120, 120LAWD, 120M2, 120M2AWD

    pipelayers
    PL61

    asphalt paver
    AP500F, AP555F

    material handler
    MH3022, MH3024, MH3026, MH3037

    forestry excavators
    558GF, 548GF, 538GF

    wheeled excavator
    M320F, M322F, M318F

    excavator
    323F OEM 318F L 323F L 538 329F L 313F 323F 320E RR 313F L 316F L 325F 318E L 320E LN 320E LRR 312E L 330FMHPU 330F, 335F 320E L 320E, 558 326F, 314E CR 314E LCR M317F

    wheel loaders
    930M

    earthmoving compactor
    816K, 815K