6I-4421: PLATE SPACER
+ / - Hover over image to Zoom
Other Views

    6I-4421: PLATE SPACER

    Part Number: 6I-4421
    Brand: Cat
    Retrieving Price.....

    Cylinder Block Spacer Plate

    Description:

    • Spacer plates are important components of cylinder blocks, which serve as the main body of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.75
    • Length (in): 43.55
    underground mining loaders
    R2900G

    wheel-type loader
    986K, 980G, 980H, 988K XE 986H, 988G, 980G II 988 XE 988H, 988K

    challenger
    MT835, MTC855, MT855, MT865, MT845, MTC865

    compactors
    825H, 825C, 826C, 825K, 826G, 826GII

    engine - generator set
    C18, 3456, C18 I6 3406E, C15, C13GENSET C15 I6 C9, PM3456

    track type tractors
    D8RLRC, D8RII

    off-highway truck
    772G, 770, 772, 770G, 770G OEM 772G OEM

    wheel tractor scrapers
    621G, 621F, 623G, 623F, 657E, 657G, 637K, 627G, 631G, 631D, 627F, 637KLRC, 637DPP, 657EPP, 623E

    wheel dozers
    824C, 824H, 824K, 834G, 834H, 824G, 834KLRC

    engine - industrial
    C15, C18, 3406E, C-15, C-16, 3456

    articulated dump truck
    740, 745 740 GC 735B, 740B, 735 OEM D400E II 735, 740C D350E II

    road reclaimer
    RM-500, RM500B

    motor grader
    24M

    ag tractors
    MTC845, MTC835

    material handler
    MH3295

    articulated trucks
    735C, 735, 745C, D400EII, 740CEJ, 740GC

    underground articulated trucks
    AD30, AD55, AD45B

    underground articulated truck
    AD45B, AD30, AD55

    excavator
    374D L 365C L 390F 5090B, 365C 385C L 390F L 385C, 385B, 365C L MH 390D, 385C FS 390D L 374F L

    wheel tractor-scraper
    621G, 637E, 657G, 637D, 631E, 657E, 657B, 623B, 631K, 627F, 633D, 627G, 623G, 621B, 657, 633E II 651B, 621E, 637G, 623E

    earthmoving compactor
    825K, 826G II 826K, 836H, 836G, 836K, 826H, 825G II

    generator
    SR4, XQP500

    petroleum products
    C18, CX31-P600 CX35-P800 C15, CX38-P800 TH35-C15T CX38-P892 CX31-C15I CX31-C18I TH35-E81 C-15, TH35-C15I CX35-C18I TH48-E80

    engine - truck
    C-15, C18, C15, 3406E, C-16, C16 C-18

    15 to 18 liter
    C18, C15

    cold planer
    PM820, PM620, PM825, PM622, PM822, PM-200, PM-201

    wheel loaders
    980H, 980G, 980GII

    pipelayers
    PL87, PL83

    cold planers
    PM620, PM-200

    wheel dozer
    834K, 824K, 824G II

    pipelayer
    PL87, PL83, 587T, 583T

    track excavators
    390FL, 385CL

    track-type tractor
    D8R D9T, D8R II D8N, D8T

    expanded mining products
    MD6290, 6018, 6015 FS 6015