EVERYTHING YOU NEED
TO REPAIR IT YOURSELF

Seats

  • Products
  • Reference
{imgAlt}Designed for rugged use, Cat® Comfort Seats are built to last 10,000 hours with proper maintenance.Equipment seats are available in durable, tight weave fabric or leather grain vinyl. The seat material contains a special backing, that is fused, not sewn, to the underside of the fabric. This allows for stretching of the material without sagging which provides a long lasting sleek appearance.

Cat® Comfort Seat Features and Benefits:

  • Cat Comfort Seats are designed and tested to provide optimum reliability and comfort for the Cat machine operator.
  • Eight seat adjustments accommodate all operator weights and sizes
  • Backrest extension (available on some models) provides superior upper back support
  • Thick contoured back cushion, with side bolsters, limits side-to-side movement on slopes or in rough terrain
  • An adjustable lumbar support distributes pressure over a broad area for added back support
  • The reclining mechanism has cast gears for long life
  • Adjustable armrests can be flipped up and out of the way when not in use
  • Thick, contoured seat cushion features angle adjustment and rolled front edges for reduced leg pressure.
  • Cushions are upholstered with rip-resistant materials using a special fusing process for long wear
  • Cushions are comfortable, waterproof, washable and replaceable. Seat covers are not needed
  • Adjustment levers are located at the front of the seat within easy reach
  • Seat belts automatically lock into position, but still allow for operator movement without cinching
  • Extra-long seat belts are available to accommodate all operator sizes
  • Seats with three-point seat belts (shoulder restraint) are available for some off-highway trucks
  • A second shock absorber can be added to the air suspension for increased operator comfort in demanding applications
  • Heated seats (available for some models) provide extra comfort on cold days
  • Heated cushion conversion kits are available for most unheated seat models

Replacement Seat Cushions

Replace the seat cushions on a Cat Comfort Seat when the cushions become worn, are damaged, or when a change in cushion upholstery is desired.
For more information please view our Seat Replacement Guide