240-1614: Isolation Seal
+ / - Hover over image to Zoom
Other Views

    240-1614: Isolation Seal

    Part Number: 240-1614
    Brand: Cat
    Retrieving Price.....

    Isolation Seal

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Isolation Seals are designed to prevent leakage and contamination as well as isolate a forced vibration originating from a mating component.

    Attributes:
    Cat® Isolation Seals are precisely designed to perform in this very demanding application. They must be able to absorb vibration while sealing fluid between two mated members.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

    Applications:
    Isolation seals are used on valve covers and oil pans.

    UNITS:
    • US
    • Metric
    • Overall Length (mm): 27
    • Overall Width (mm): 27
    rrss
    RM-500

    com
    826C, 825C, 825K, 826K, 825H, 826H

    emp
    MD6290

    lhd
    R3000H, R2900G

    teng
    C15, C-15, C-18, C-16, C16

    compactors
    825K, 826K

    wtl
    986H, 986K, 980H, 980G

    chal
    MTC755, MTC735, MT745, MTC865, MT835, MT845, MT855, MTC765, MT735, MTC745, MT865, MTC835, MTC855, MT755, MT765, MTC845

    adt
    740 GC 740, 735C, 740B, 735, 735 OEM 735B

    meng
    C18

    petr
    TH35-C15T TH35-E81 C15

    ieng
    C15, C18

    wtt
    824C, 824H, 824K

    oht
    770G, 770, 770G OEM

    wheel dozers
    824K