3P-1156: O-ring
+ / - Hover over image to Zoom
Other Views

    3P-1156: O-ring

    Part Number: 3P-1156
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® o-rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat o-rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our o-rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With more than 2,500 o-rings in different sizes and materials, Cat o-rings are your best solution for your Cat and other mobile equipment o-ring needs.

    Cat sealing system uses a robust design, testing, and validation process. Buy the latest genuine Cat seal to protect your investment.

    Applications:
    O-rings are used in a wide variety of applications throughout the entire Cat product line.

    UNITS:
    • US
    • Metric
    • Applications: High temperature applications requiring resistance to air, fuels, lubricants and hydraulic fluids
    • Coating: None
    • Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
    • Cross Section Diameter (in): 0.14
    • Dash Size (in): 212
    • Inside Diameter (in): 0.86
    • Material: FKM - Fluoroelastomer, FKM (75)
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Not Compatible With: Amines; Brake fluids; Engine Coolant; Fire Resistant Fluids; Ketones; Steam; Water
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Temperature (°F): -40 - 350
    forwarders
    584HD, 584, 574

    cold planers
    PM-102

    asphalt pavers
    BG-240C, AP-1055B, BG-260C, BG-2455C, AP-1000D, AP-900B, AP1055F, BG-2455D, BG-260D, AP1000F, AP-1055D, AP-755, AP-1000B

    engine - generator set
    SR 804, SR 807

    track feller bunchers
    TK752, 521B, TK732, TK711, TK722, 5522, TK721, 522B, 5412

    track type tractors
    D6RIILGP, D6MXL, D6NLGP, D6RII, D6RIIXW, D6RIIXL, D5MLGP, D6NXL, D6MLGP, D5MXL, D6RXR, D9R, D5NLGP, D5NXL, D3CIILGP, D3CII, D3B, D4CIILGP, D9T, D4C, D8T, D4B, D3CLGP, D4BLGP, D5C, D3C, D4CLGP, D3BLGP, D3CSA, D3BSA, D4CII

    track excavators
    325CL, 336DLN, 330DL, 322CL, 330CL, 329DL, 336DL, 325CLN, 330CLN, 324DLN, 330CMH, 329D, 324D, 324DL, 322BL, 320BL, 322C, 328DLCR, 325BL, 330D, 320BS, 325COEM, 325C, 329DLOEM, 325BLN, 325DL, 329DLN, 330DLOEM, 325B, 320BLN, 324DLNOEM, 325D, 325DMH, 322CLN, 336DOEM, 322BLN, 325DLOEM, 325CMH, 330C, 330, 336DHVGOEM, 325CCR, 330COEM, 336DLOEM, 320BN, 336D2L, 325DLN, 320B, 326DL, 349EOEM, 330DLN, 330DMH, 325, 325L, E110B, 322L, 322B, E120B, 325LN, 320, E240C, 215B, 322LN, 211B, E180, E180L, 390FL, 374FL, 205B, 320L, 322N, 320S, 322, E240B, E200BL, E240BL, 215, E200B

    articulated trucks
    740CEJ, D250D, 740B, 745C, 735B, 740BEJ, D20D

    vibratory single drum smooth
    CS-573C, CS-583D, CS-583C, CS-531C, CS-533C, CS-563DAW, CS-563CAW, CS-531D, CS-573D, CS-533D, CS-563AW, CS-573, CS-583, CS-531, CS-533

    vibratory single drum pad
    CP-563C, CP-533D, CP-433E, CP-533C, CP-563D, CP-563, CP-533

    vibratory double drum asphalt
    CB-634D, CB-634C, CB-634

    wheel feller bunchers
    543, 573, TK370, TK380

    ag tractors
    MT765, 35, MT735, 55, 45, MTC745, MTC765, 45B, MTC735, 55B, MT755, MT745, MTC755

    backhoe loaders
    444F, 434F, 446D, 446

    hydraulic track drills
    MD5075

    brush cutters,industrial,other
    TK371, TK381

    stabilizers/reclaimers
    RM500B

    harvesters
    570B, 570, 580, 550, 580B

    3000
    C7.2

    knuckleboom loaders
    539

    log loaders forestry
    325DFMLL, 325DFMLLA, 324DFMLL

    7 to 9 liter
    C7, C9, 3126B, 3114, 3126, C-9, 3126E, XQP275

    3500
    C175-20, G399, D398B, C175-16, 3512CHD, D399, SPF743, 3512E

    3600
    C280-16, G3612, G3608, G3616, 3618, C280-8, C280-12, 3606, C280-6, 3612, 3608, 3616

    wheel tractor scrapers
    627G, 613CII, 637G

    transmission
    TH35, TH55, CX31, TH31

    10 to 13 liter
    C13, C-12

    engine - industrial
    SR 806, SR 685, SR 689

    track loaders
    953C, 963C, 963CLGP, 973C, 963BLGP, 931B, 931CLGP, 931BLGP, 935CII, 935B, 973D, 931C, 931CIILGP, 931CII, 953B, 953LGP, 953, 935C

    motor graders
    160M, 12HNA, 140M, 120K, 12K, 135HNA, 140K, 160M2, 120HNA, 140M2, 160MAWD, 140G, 12M, 120K2, 120H, 140K2, 160M2AWD, 160K, 135H, 140MAWD

    compactors
    815B, 826K, 825K

    vees 27 to 32 liter
    G398A, D379B

    defense and federal products
    DEUCE, 30/30

    pipelayers
    561N, 561M

    3116/3208
    3116

    forestry excavators
    325CFMST, 330CFMHW, 322CFMST, 324DFMGF, 325DFMGF, 325CFMHW, 322CFMHW, 324DFMLGP, 322CFMLGP, 330CFMST

    15 to 18 liter
    C18, C15

    skidders
    535C, 525B, D4TSKHII, 545C, 535B, 525C, 508

    off highway trucks
    793F, 795FAC, 793FAC, 793FCMD, 793FXQ, 794AC, 797, 795FXQ, 797FXQ, 797F, MT5300DAC, 797B, 793FOEM, 770G, 770GOEMLRC, 770GOEM, 770GLRC, 772G

    wheel loaders
    928G, 950H, 950G, 938GII, 966FII, 960F, IT62H, 962GII, IT24F, 938F, 966F, 962H, IT12F, 950F, 924F, IT62G, 950FII, 962G, IT28G, IT38F, IT38G, 938G, 924G, 950GII, 926E, 910F, IT12, 916, IT28, IT14F, IT14B, IT18, 918F, 910, 988KLRC, 988K, G910, 986H, IT18F

    wheel excavators
    M325DLMH, M320, M325CMH, M318MH, M325DMH, M330DMH, M320MH, M325BMH, 224B, 212B