008-3843: Locking Pins
+ / - Hover over image to Zoom
Other Views

    008-3843: Locking Pins

    Part Number: 008-3843
    Brand: Cat
    Retrieving Price.....

    Inch, Pin Hole Diamter: 1/2 in

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Material: Steel
    • Pin Diameter - A (in): 3/32
    • Pin Length - B (in): 2
    • Pin Type: Locking Pins
    integrated toolcarrier
    IT28F, IT24F

    paving compactor
    PS-360B, PS-360C, PF-290B

    wheel-type loader
    970F, 966F II 960F, 924F, 950F II 950F, 966F