009-2062: O-Ring
+ / - Hover over image to Zoom
Other Views

    009-2062: O-Ring

    Part Number: 009-2062
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: Cancer and Reproductive Harm -www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Applications: High temperature applications requiring resistance to air, fuels, lubricants and hydraulic fluids
    • Coating: None
    • Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
    • Cross Section Diameter (in): 0.1
    • Dash Size (in): 144
    • Inside Diameter (in): 2.49
    • Material: FKM (75), FKM - Fluoroelastomer
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Not Compatible With: Amines; Brake fluids; Engine Coolant; Fire Resistant Fluids; Ketones; Steam; Water
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal/O-Ring Type: Standard
    • Temperature (°F): -40 - 350
    earthmoving compactor
    815F II 816F 826C 816F II

    compactors
    815F 816F 815FII

    3500
    G3508 G3516 G3512

    wheel-type loader
    918F 966D 928F 966F II 966G II 938G 950F II 960F 950B 972G II 938G II 950E 966F 970F 966E 972G 950F 950B/950E 938F 966G 980G 966C 966R

    underground mining loaders
    R1300GII R1300G R1600H R1600G

    engine - truck
    C15 C13

    petroleum products
    TH35-C15T TH35-E81

    engine - generator set
    3616 3612 3606 3608 G3516 G3508 G3512

    track type tractors
    D10T D10R D10N D9L

    backhoe loaders
    442E 420F2ST 430F2ST 420F2IT 432E 432D 444F 442D 420FST 434F2 420D 427F2 450-07 440

    wheel tractor scrapers
    615 623E 657G 657E 627G 623F 651E 621F 615C 621G 623G 621S 627F 627E 627EPP 621R 639D

    skidders
    530B

    wheel dozers
    814F

    stabilizers/reclaimers
    SS-250B RR-250B RM-250C

    track-type loader
    973

    engine - industrial
    G3616 G3606 G3608 G3516 G3508 G3606B G3512 G3612

    motor grader
    135H 140H 160H 163H 120H 12H 140

    material handler
    MH3059

    wheel loaders
    IT38F IT18F 950E 960F 950F 924F 966G 972G 962G 966F 938F 938G 966C 970F 966E 980G 950G 972GII IT38G 966GII 938GII 950FII 966FII

    paving compactor
    PF-300C PS-300C PS-300B PF-300B

    motor graders
    16H 14H 143H 12HNA 135HNA 120HNA 140HNA 160HNA 140-13AWD 140-13

    wheel dozer
    824C 814F 824S 814F II

    integrated toolcarrier
    IT28F IT24F IT38G II IT38G IT18F

    wheel tractor-scraper
    621E 623F 623E 621F 627E 627G 657E 623B 615C 627F 621G 627B

    track-type tractor
    58L 59L 10 9S 10SU D10R 10U 59 9C 59N 9U 9

    oem solutions
    CX31 CX35