• Home
  • 010-3401: Cotter Pins
010-3401: Cotter Pins
+ / - Hover over image to Zoom
Other Views

    010-3401: Cotter Pins

    Part Number: 010-3401
    Brand: Cat
    Retrieving Price.....

    Inch, End Type: Mitered End

    UNITS:
    • US
    • Metric
    • Cotter End Type: Mitered End, 0
    • Material: Zinc Plated Steel
    • Pin Diameter - A(in): 5/32, 0
    • Pin Length - B(in): 2 1/4, 0
    • Pin Type: 0, Cotter Pins
    • Unit of Measurement: 0, Inch