• Home
  • 010-4037: Yoke-Type Rod End
010-4037: Yoke-Type Rod End
+ / - Hover over image to Zoom
Other Views

    010-4037: Yoke-Type Rod End

    Part Number: 010-4037
    Brand: Cat
    Retrieving Price.....

    Inch

    UNITS:
    • US
    • Metric
    • Clevis Pin (in): 1A-2457, 0
    • Cotter Pin (in): 0, 3B-4609
    • Gap Size - B (in): 8.70, 0
    • Height - C (in): 0, 18.00
    • Length to Pin Hole - A (in): 0, 57.0
    • Nut (in): 0, 1B-4202
    • Rod Diameter (in): 5/16, 0
    • Rod End Type: 0, Yoke-Type
    • Unit of Measurement: 0, Inch
    • Width - D (in): 15.00, 0