030-4605: O-Ring
+ / - Hover over image to Zoom
Other Views

    030-4605: O-Ring

    Part Number: 030-4605
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (in): 0.07
    • Dash Size (in): 20
    • Inside Diameter (in): 0.86
    • Material: NBR (75), NBR - Nitrile
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal/O-Ring Type: Standard
    pipelayer
    561N, 572R, 572R II 561M

    wheel tractor-scraper
    627G, 623G, 621G

    underground articulated truck
    AD60, AD22

    forest products
    TK370, 543, 574B, 564, TK371, HA771, TK380, TK381, HA770, 533, HA870, HA871

    expanded mining products
    6015B

    off-highway truck
    770G, 777E, 776D, 773D, 777D, 789D, 773F, 770, 772G, 773E, 793D, 797F, 772, 773G, 797, 773G LRC 795F AC 777G, 793F, 777F, MT4400D AC 785D, 793F OEM 775G, 789C, 775G OEM 775E, 793F CMD 775F, 775G LRC 770G OEM 795F XQ 772G OEM 793C, 793F AC 794 AC 769D, 773G OEM 771D, 793F XQ 785C

    articulated trucks
    735C, 730OEM, 725OEM

    underground articulated trucks
    AD60

    cold planer
    PM-565, PM-565B, PM-465, PM-201

    track-type tractor
    D4C III D6G2 LGP D3C III D6G2 XL D5C III

    track-type loader
    933C, 939, 933, 939C

    paving compactor
    CS-433C, CS-423E, CP-533C, CP-433C, CS-34 CS-44B CS-531C, CS-583C, CP-44 CP-563C, CS-563C CB-545, PS-200B, CP-433E, CS-533C, CB-534C, CS-323C, CS44B, CS-433E, CP-34 PF-290B, CS-563 PS-360B, CB-434C, CP44B, CS-44 CB-434B, CS-573C, CP-323C, CP-44B CS-431C, PS-150B, CB-544, CP-563, CB-534B, CB-535B

    wheel-type loader
    988G, 992K, 990K, 988K, 994F, 992G, 994K, 988 XE 993K, 988K XE 988H

    articulated dump truck
    740 GC 740, 730, D400E, 725C2, 725, 730C2, 740C 730C2 EJ 745C, 745 D350E, 735C

    large mining products
    6015B

    challenger
    65D, 75C, 55, 35, 85C, 45, 85D, 75D, 65C

    asphalt paver
    BG655D, BG-225B, AP-1050, BG500E, AP-655D, BG-260C, AP-600D, BG-230, AP-500E, BG-230D, BG1000E, BG-225C, AP-650B, BG-210B, AP-1000B, BG555E, BG-245C, AP-1000E AP-1000, AP-800C, AP-1055B, BG600D, AP-800D, AP-555E BG-2455C, AP-1050B

    engineer support tractor
    DEUCE, 30/30

    road reclaimer
    RR-250, RR-250B, SM-350, SS-250B, SS-250, RM-350, RM-250C, RM-350B

    wheel dozer
    834H

    off highway trucks
    797B, 770GOEM, 793FCMD, 777G

    wheel loaders
    992K, 993K, 994H, 992KLRC, 988KLRC, 993KLRC, 990KLRC

    excavator
    365B, 385C, 385C L 374D L 5090B, 390D, 385B, 365C L MH 365B L 365B II 330 FM L 365C L 390D L 365C 385C L MH 330, 385C FS 330 L

    wheel dozers
    834G

    earthmoving compactor
    836G, 836H