Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings033-6027: O RING
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings033-6027: O RING
033-6027: O RING

O-ring

Brand: Cat

Product Images
033-6027: O RING
033-6027: O RING

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 033-6027

Units of Measure

USMetric
Polymer: Fkm (fluorocarbon)
Material: FKM - Fluoroelastomer,Fluoroelastomer (FKM) Rubber
Material Hardness: 90a
Cross Section Diameter (mm): 2.46
Inside Diameter (mm): 19.18
Cross Section Diameter (in): 0.097
Inside Diameter (in): 0.755
Dash Size: 910
View More
Compatible Models for part number 033-6027

GENERATOR

SR4B SR500 XQP500 XQP550 SR4 SR5

TRUCK ENGINE

3126B 3126E 3126 C7 C9 C-9 C13 C15

INTEGRATED TOOLCARRIER

IT12B IT14F IT38G IT14G IT14B IT38F IT62G IT62H IT14G2 IT24F IT28G IT28F IT62G II IT18F IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 631 631K 637K 627K LRC 623K 621K 627K 657 651

SPL EXCAVATOR BASED SOLN

OEM-PM

TRACK SKIDDER

527 517 D5HTSK II

WHEEL SKIDDER

535C 535B 545C 525C 525B 525 515 545

MINI HYD EXCAVATOR

305.5 CR 308E2 CR 307E2 304 305 306 305 CR

ROTARY DRILL

MD6310 MD6250 MD6200

TRACK FELLER BUNCHER

522 521

HARVESTER HEAD

HH45 HH55 HH65 HH75

EXCAVATOR

345B II 324D 324E 374F L 324E LN 345C 349F L 325D L 336F L XE 336E L 349E 325D 336E H 349F 340F 329D LN 336F LN XE M325D MH 324E L 345B II MH 349F LXE 325D FM LL 390F 336E LNH 349E L VG 325D FM 568 FM 352 UHD 349 324D FM 352 329E L 329D 329E 395 325D MH 324D LN 374 345C MH 336E 336F 326D L 336F XE 349E L 352F XE VG 352F-VG 324D L 352F 324D FM LL 336F L 374F 336F LNXE 336F LN 329E LN 330C 390F L M325D L MH 336E LN 336E LH MH3295 340F L UHD 328D LCR 329D L 340F L LRE 568 FM LL

SHOVEL

6040

MULTI TERRAIN LOADER

267B 247B 287B 277B 257B 267 257 287 277 247

WHEEL TRACTOR

623H 621F 621H 627H 627F 633E II 651B 651E 631K 631D 631E 631G 621K OEM 651 657E 633D 639D 637G 637D 637E 637K

ROTARY MIXER

RM500B

HEX BASED SPL SOLUTION

352F OEM

TRACK LOADER

933C 939C 973K 963 973 939 933 953 935C II

PETROLEUM ENGINE

C7 3412E C15 C18 C27 C32

SOIL COMPACTOR

825 CP44B 815B CS11 CS54B CS64B CP7 CP5 CS5 825H 825G 825K CP11 CS44B 825G II

BACKHOE LOADER

430D 426 424B 446D 446B 424B2 420D

WHEEL DOZER

854G 854K 834B 834K 844H 844K 834 844 854 824H 824G 824K 824 824G II

LANDFILL COMPACTOR

836 826 826G II 826G 826H 826K 836K

PETROLEUM GEN SET

C27 C15 C18 C32

TELEHANDLER

TH1055 TH1255 TH0642 TH0842

COMPACT WHEEL LOADER

902 908 906 904B 910G 910F 910E 914G2 914G

WHEEL LOADER

982XE 960F 988 XE 962H 962G 986H 986K 962K 980XE 988B 988F 988K 966D 966F 966E 966H 966G 966L 966K 966M 924F 924H 924G 928F 928H 928G 988F II 986 980 982 950G II 928HZ 988 990 993 992 980G II 988K XE 982 XE 980 XE 980K HLG 950B/950E 924GZ 924HZ 990K 990H 972M XE 938G II 993K 992D 992C 992G 992K 970F 966G II 972G 972H 972K 972M 972L 988GC 950B 950E 950G 950F 950H 950K 962G II 938G 938F 990 II 918F 980GC 980F II 966F II 966K XE 972G II 966M XE 980C 980F 980H 980G 980L 980K 980M 982M 950F II

FORWARDER

584 584HD

ARTICULATED TRUCK

D35HP D30C D30D D35C D250B 725C2 D400E D400D 740 GC 730C 725 735C 735B 745 730 735 725C 730C2 D25D D25C D350E D350D D350C D300B 740C 740B 745C D400 D40D

ENGINE - INDUSTRIAL

C15

INDUSTRIAL ENGINE

C7 C9 3412E C32 C27 C18 C7.1 C9.3 C11 C13 C15

WHEEL SCRAPER

651E 657E 637K

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

TRACTOR

784C 784B 772B 776D 776C

BULLDOZER

8SU D5C PAT 6SU D5C PATLGP 8U 4P 6A 6S 8A 5A PAT

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD55B

POWER MODULE

TR43-C18L C32 C18

LOAD HAUL DUMP

R2900 R2900 XE R1700

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

777G 777E 785D 789G 789D 772 770 793D 777 773 789 785 793

MATERIAL HANDLER

MH3260 MH3295

WINCH

53 57H 56H

MOTOR GRADER

135H 120M 2 140K 2 140M 3 140M 2 135H NA 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160G 160M 140M 3 AWD 16H NA 14M-3 14H NA 120H 120G 24 16 14 18 120M 120K 163H 140M 140K 140H 140G 143H 12M 3 12M 2 160M 2 160M 3 120H NA 18M3 16M 160 16H 16G 150 14M 140 14H 14G 12H 12G 12M 12K 14M3 16M3 120K 2

ROTARY CUTTER

RC7 RC20

HYDRAULIC SHOVEL

6015 6040 6030 6030 T4 6030 T2 6020B 6015B 6040 FS

TRACK-TYPE TRACTOR

D6G2 LGP D3C II D10 D11 D8 GC D6R II D3C III D3G D3C D4G D4C D5R2 D5C D5H D5G D6N XL D6R D6T D6M D6N D6E D6G D6H D7E D6G SR D4K2 LGP D6 XE D6N LGP D3K2 LGP D4K2 XL D6T LGP D3K2 XL D6R XL D4C III D6T XW D6T XL D5C III D8GC D8T D8R D8L D8N D9T D9R D9L D9N D6T XW PAT D6G2 XL D6R LGP D7E LGP D6H II D6XE D9 D2 D1 D3 D6 D5 D8 D7 D5K2 LGP D10N D10R D10T D11N D11T D6H XL D6H XR D6T LGPPAT D5H XL D10T2 D8R II D6T XL PAT D4C II D5K2 XL D7R II

ASPHALT PAVER

AP655 BG-240C AP-900B BG-260D BG-260C AP600 AP500F AP655F AP-755 BG1000E BG-2455D BG-2455C AP-1000B AP-1000E AP-1000D AP-1000F BG-2255C AP-1050B AP555F AP655F L AP600F AP-655C AP-655D AP-650B BG1055E AP-1055B AP-1055D AP-1055E BG-225C BG655D BG-245C AP1000

MARINE AUXILIARY

C32

MARINE ENGINE

C32 MARINE C7 C18 MARINE C18 C32B C30 C32 C9.3 3412E

PIPELAYER

PL83 PL87 PL72 583T

MINING EXCAVATOR

5230B 5130 5110B 5230 5130B

EXPANDED MINING PRODUCTS

LD350

VIBRATORY COMPACTOR

CS-431C CS-44B CS-433E CS-64B CP-44 CP-34 CS54B CB-214D CP-44B CP44B CS-44 CS-34 CS-54B CP-433E CS-423E CS7 CB-224D CB-334E CB-334D CB-225D CB-335E CB-335D CP-54B CP7 CS44B CP54B

PETROLEUM PACKAGE

TH48-E70 CX35-P800 CX31-C9I CX31-C13I C18 CX31-C18I

MOBILE HYD POWER UNIT

329D L 390F 329E 349E L HVG 349E 325D C7.1 336E HVG 324D LN 352FMHPU 336FMHPU 325D L 336F 336E

POWER PACKAGE

C7

GENERATOR SET

D500GC C13GENSET DE605GC D400GC DE660GC C18 GEN SE XQ425 D1250 DE600SGC D550GC D1000 D600 GC 3508B C9 D450GC D350GC C18 I6 DE450SGC C13 XQ375 C18 GENSET C13 XQ350 DE450GC C15 GENSET C32 GEN SET DE715GC C18 C15 C13 C32 GENSET C15 I6 DE550GC C18 MARINE GS C9.3 C7.1 C27 C32 D800 C15 GEN SE DE500SGC DE1250 DE500GC

RECLAIMER MIXER

RM500B

MARINE TRANSMISSION

7211 7221

ENGINE

C32 MARINE 3126E C15 C18 C32B C9.3

LOCOMOTIVE ENGINE

C32 C27

EJECTOR TRUCK

730C 740B 730C2 EJ 740

COLD PLANER

PM822 PM620 PM622 PM-565B PM312 PM313 PM310 PM-102

COMBAT VEHICLE ENGINE

C13

ROAD RECLAIMER

RM600 RM500B RM-350B RM500

ENGINE - MACHINE

C27

CHALLENGER

75D 75C 75E 95E 70C 65C 65E 65D 85C 85E 85D

GEN SET ENGINE

C13GENSET DE800S POWER SYS C15 GEN SE 3516

ROTARY/TRACK DRILLS

MD5150C MD5125

RIPPER

953 943 3 6 8

SKID STEER LOADER

226B 252B 232B 236B 216B 236 232 248 246 242 262 252 262B 216 242B 228 226 246B

OFF-HIGHWAY TRUCK

D10R

WHEEL FELLER BUNCHER

573C 2570C 563C 573 2670C

TRUCK

775F 793F OEM 775E 775D 777C 777B 777D 777G 777F 785 793 797 770G 793D 793B 793C 793F 772G 773E 773D 797F 773F 773B 793F CMD 772G OEM 789C 789D 789B 770G OEM 769D 769C 69D 785G 785C 785D 785B

COMPACTOR

CCS7 CCS9

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced