033-6034: O-RING
+ / - Hover over image to Zoom
Other Views

    033-6034: O-RING

    Part Number: 033-6034
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: Cancer and Reproductive Harm -www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Applications: High temperature applications requiring resistance to air, fuels, lubricants and hydraulic fluids
    • Coating: None
    • Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
    • Cross Section Diameter (in): 0.1
    • Dash Size (in): 119
    • Inside Diameter (in): 0.92
    • Material: FKM (75), FKM - Fluoroelastomer
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Not Compatible With: Amines; Brake fluids; Engine Coolant; Fire Resistant Fluids; Ketones; Steam; Water
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Temperature (°F): -40 - 350
    wheel-type loader
    924GZ 980K HLG 950H 988K 924H 962H 972M XE 966M 980L 972M 982M 980K 924G 988F II 966K 966M XE 988B 930K 950 GC 988 XE 938K 986K 950L 966L 980M 988K XE 986H 972L 990 II 924HZ 950M 962 966K XE 992C 962L 918M

    challenger
    MT735 MTC765 MT745 MTC755 MT755 MTC735 MT765

    engine - generator set
    C7.1 C9 GEN SET C9 XQ425 C15 XQP300 XQP150 C9.3 C13 XQ350 C13 XQ375 C18 C175-20 C175-16

    wheel-type skidder
    555D 545D 535D 525D

    track type tractors
    D8T D9R D9L D7R D7E D6T D8L D10N D10T2 D10R D9N D6RII D6RIIIXW D6TLGP D6TXW D7ELGP D6TLGPVP D6R D6TXL D6RIII D6RIIXL D7RXR D6RXR D6R2 D6RIILGP D6TXWVP D6RIIIXL D6RXL D6RLGP D7RLGP D6RIIXW D6TXLVP D6TLGPOEM

    wheel tractor scrapers
    637G 651E 631G 657E 621H 627G 621K 627H 637K 637E 623H 637D 631D 633D 639D 637DPP 623KLRC 631KLRC 621HOEM 631EII 627K 633E 637KLRC

    off-highway truck
    769D 797F 773E 771D 793F CMD 775D 785D 772G OEM 770G 775E 793F XQ 773D 793F AC 795F AC 773B 794 AC 69D 775B 772G 793F 795F XQ 770G OEM 793F OEM

    engine - machine
    C-9

    wheel dozers
    844 834K 834B 834KLRC

    track-type loader
    973C 953C 963K 953K 963C 973D 973

    engine - industrial
    C-9 C9 C13 C175-16 3412E C175-20 C7.1 C9.3 C9.3B C18 C15 3408E

    articulated dump truck
    725 740 GC 730C 730 725C2 740C 745 730C2 730C2 EJ 740 735 745C D400E II 740B

    telehandler
    TH103 TH62 TH63 TH414C TH82 TH83 TH336C TH406C TH337C TH417C TH407C TH514C

    mini hydraulic excavator
    305 304

    vibratory double drum asphalt
    CB54B CB44B

    road reclaimer
    RM500B

    track feller bunchers
    521B TK722 521 TK721 5412

    ag tractors
    MTC745

    motor grader
    160M 3 160M 160M 2 12M 12M 3 14M-3 120M 140M 2 140 12M 3 AWD 24 140M 3 AWD 12H 14L 160M 3 AWD 12M 2 16M3 14M3 140M 24H 140M 3 18M3

    material handler
    MH3022 MH3295 MH3026 MH3024

    wheeled excavator
    M315D2 M315C M322D M313D M313C M318D M322F M316D M324D2 MH M316C M318C MH M322C M322D MH M318D MH M320D2 M323F M322D2 M330D M322D2 MH M320F M317D2 M316F M318C M314F

    articulated trucks
    735B 725C 735C 725C2 730C 745C 730C2EJ 730EJ 740CEJ 730CEJ 730OEM

    paving compactor
    CD8 CD10 CB8 CS74B CB-54B CS79B CS78B CB10 CB7 CB46B CP74B CS56B CD-54B CB-44B CD-54 CW12 CS68B CP68B CP76B CP56B CD-44B

    motor graders
    120M 160M 16M3 140M 18M3 140M3 12M3 12HNA 140M2 160MAWD 140M3AWD 12M3AWD 12M2AWD 14LAWD 120MAWD 160M2AWD 160M3 140M2AWD 160M3AWD 160M2

    underground articulated truck
    AE40 AD40 AE40 II AD45

    excavator
    390F 340F 330C FM 329D2 L 336FMHPU 330D L 336F L 330C L 340F L LRE 336D2 L XE 352FMHPU 336D L 352F XE VG 336D2 M318F 349E L 330D FM 336F L XE 323 568 FM 336E L 330D 336 352F 336F LN 326D2 330C 336D 330D2 L 349E 330D2 330 323D2 L 336E H 349F LXE M315F 5110B 336E LNH 336E LH 352F OEM 336D2 L 330C MH 336F 320 336D2 LXE 352F-VG 340 336D2 XE

    wheel tractor-scraper
    637E 637D 657E 621K 623K 631K 633E II 631E 621H 637G 637K 627K LRC 651E 627G 621K OEM

    compactors
    815FII 836KLRC

    earthmoving compactor
    836 826K 836K 825K 815F II 815K 816F II 816K

    generator
    SR4B

    off highway trucks
    771C 797B 769C 772G 797F 793F 797 772B 771D 775B 769D 773B 789D 770G 773D 793D 793FCMD 795FXQ 772GOEM 797FXQ 795FAC 773ELRC 770GOEM MT5300DAC

    petroleum products
    CX35-C18I C9 C175-16 C18 TH31-E61 TH31-C9I CX35-P800 C15 CX31-C9I CX31-C18I 3412E TH31-C9T CX31-C13I CX38-P800 CX31-P600 CX38-P892 TH31-C9P

    engine - truck
    C9 C13 C-9

    backhoe loaders
    420FST 420F2ST 430F2ST 420F2IT 444F

    skidders
    525D 555DLRC 545DLRC 525DLRC

    wheel excavators
    M320D2 M313C M315D M322D M318D M316C M322C M316D M316F M320F M322F M315D2 M318C M315C M313D M318F M314F M318DMH M318CMH M322CMH M322DMH

    brush cutters,industrial,other
    2864C 586C

    large mining products
    5110BME

    cold planer
    PM822 PM312 PM-565 PM313 PM825 PM820 PM620 PM310 PM622

    forest products
    522 2491 2290 TK752 2470C 553C 2670C 2391 2590 532 541 2 TK732 563C 541 552 2 2570C 586C 552 573C 551 TK711 TK741 522B TK751 2390 511

    pipelayers
    PL83 PL87 PL72

    wheel loaders
    924K 938K 980K 966K 962M 938M 930M 962L 924G 988B 972K 930K 990 966M 972M 926M 982M 950M 980M 988F 992C 992D 950MZ 962G 962MZ 980KOEM 924H 972MXE 966KXE 966MXE 966H

    cold planers
    PM-565B

    wheel dozer
    834K 844 814F II 814K 824K

    asphalt paver
    AP600F AP655F AP555F AP-1055F AP500F AP-1000F AP655F L

    asphalt pavers
    AP555F AP655F AP500F AP500FLRC AP555FLRC AP1055F

    track loaders
    963K 963C 973CLGP

    pipelayer
    PL61 PL83

    track excavators
    336D2 336E 336ELH 336FOEM 336DL 336D2L 336EL 336DLN 349FL 330DL 330CL 336EOEM 304CR 336DOEM

    track-type tractor
    D6T D6R III D6T LGP D6K2 D10T2 D6T XL D6R D6R II D6N D7R LGP D7R XR D6T XW D9T D6K2 LGP D8T D5R2 D10R D6T LGPPAT D6T XW PAT D7E D7E LGP D6R XL D6T XL PAT D6K2 XL D9R D8R D7R D6K D6R LGP

    expanded mining products
    MD5075

    forestry excavators
    330CFMHW 330CFMST