033-6036: O-RING
+ / - Hover over image to Zoom
Other Views

    033-6036: O-RING

    Part Number: 033-6036
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Applications: High pressure, high temperature applications requiring resistance to air, fuels, lubricants and hydraulic fluids; ORFS, STORS seals
    • Coating: None
    • Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
    • Cross Section Diameter (in): 0.12
    • Dash Size (in): 912
    • Inside Diameter (in): 0.92
    • Material: FKM - Fluoroelastomer, FKM (90)
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Not Compatible With: Amines; Brake fluids; Engine Coolant; Fire Resistant Fluids; Ketones; Steam; Water
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Temperature (°F): -40 - 350
    marine products
    3408, 3406B, 3408B

    asphalt pavers
    AP-1000B

    wheel tractor-scraper
    627K LRC 621H, 623K, 623K LRC 627H, 621K OEM 613C II 627K, 621F, 623H, 627F, 613G, 613C, 621K

    forest products
    322C, TK1051

    track type tractors
    D9R, D6R, D8RII, D6MLGP, D6RIIXL, D5HIIXL, D4CIII, D7RII, D6HIIXL, D6RII, D8RLRC, D6GIILGP, D6G, D3CIIILGP, D6RLGP, D9RLRC, D3B, D3BLGP, D6HIIXR, D6RIILGP

    track excavators
    330C, 320C, 320B, 321DLCR, 374FL, 320CL, 323DL, 330BL, 324DL, 320DL, 330CL, 336ELH, 320DLRR, 325BL, 330L, 325CL, 336DL, 375L, 320DLN, 322CLN, 329DL, 320BL, 320CS, 322BLN, 320D, 322, 245BII, 330LN, 229, 325, 235C, 215B, 325L, 330, 235B, 215BSA, 320L, 320BLU, 225D, 345BL, 340D2L

    off-highway truck
    773D, 797F, 785G, 789D, 793C, 775D, 794 AC 773B, 785D, 795F XQ 797, 771D, 769D, 789C, 793F CMD 793F AC 793F OEM MT4400D AC 793F XQ 795F AC 793B, 789B, 775B, 793F, 797B

    track-type tractor
    D6M D6R, D9R, D5H, D5C III D3C III D8R D6G2 XL D8N, D10R, D6R XL D11N, D6H, D7R II D4C III D8R II D6R II D6N LGP D6E SR D6G2 LGP D6H XL D5H XL D6R LGP D6N XL D6N

    ag tractors
    75E

    track-type loader
    933, 963K, 963B 939C, 973, 973D, 939, 933C

    petroleum products
    CX35-P800 CX31-C13I CX31-C9I CX31-P600 CX31-C11I CX31-C15I CX31-C18I CX35-C18I

    track-type skidder
    D5HTSK II 527 517

    log loaders forestry
    325DFMLL

    wheel tractor scrapers
    621F, 613G, 621HOEM, 621KOEM

    motor grader
    120M, 140H, 18M3, 120G, 24M, 160H, 12M, 14M3, 120H NA 140H NA 16H NA 120H, 14H, 12H NA 140K 2 160H NA 135H NA 140G, 12G, 14H NA 14M, 160M, 135H, 140M, 120K, 12H, 163H, 12K, 16M3, 12H ES 14M-3 160H ES 120H ES 16M, 16G, 16H, 24H, 160K, 14G, 120K 2 140H ES 163H NA 140K

    wheel-type loader
    962H, 930H, 972G, 972G II 950G II 962G II 992G, 972H, 970F, 928HZ, 962K, 930G, 980C, 950G, 966H, 980K, 980K HLG 962G, 924F, 980G II 950F II 950H, 906, 966K, 966K XE 950F, 980G, 980H, 966G, 950K, 988F II 938H, 972K, 966F II 966G II 992D

    track loaders
    963D, 933C, 963BLGP, 931CLGP, 931B, 963LGP, 973, 931CIILGP, 963

    compactors
    826G, 815F, 816F, 816FII, 825GII, 826GII

    motor graders
    24M, 120H, 143H, 160H, 140H, 12H, 12M, 140K, 140M, 14M, 160K, 160HNA, 12HNA, 120HNA, 140HNA, 16H, 163H, 135HNA, 120K2

    skid steer loader
    262, 236, 246, 252

    challenger
    85C, 65E, 85E, 85D, 75D, 95E, 75E, 65C, 65D, 75C

    large mining products
    5230

    pipelayers
    PL87, PL83

    material handler
    MH3026, MH3024, MH3037, MH3295, M325D L MH MH3022, M325D MH

    asphalt paver
    AP-1000B, AP-1050B, AP-1055B, BG-260C, BG-225C, BG-245C, BG-2455C, AP-650B

    integrated toolcarrier
    IT24F, IT62G II IT62G

    forestry excavators
    322CFMLGP, 322CFMST

    skidders
    545, 525B, 545C, D5TSKHII, 527CA, 527GR, 517CA

    wheeled excavator
    M318, M312, M323F M322F, W330B M313C, M330D M315C, M318F, M322D, M316D, M320, M318C, M315, M316C, M313D, M322C, M322D MH M318C MH M324D2 MH M318D, M315D, M322D2, M318D MH M317D2, M315D2, M320D2, M325C MH M325B M322D2 MH M320F

    wheel dozer
    854G, 834H, 824G II 814F, 824H, 814F II

    off highway trucks
    772B, 793F, 793C, MT5300DAC

    excavator
    322C, 320C, 345B L 320D GC 336D L 5230B, 349F LXE 336E LNH 330 L M325D L MH 320D L 325C FM 390F 325D, 318C, 336F XE 320D LRR 320C FM 336D2 L 325C, 345B II 329D, 330C FM 324D L 375, 325D L 320D, 5110B 5080, 329D L 323D2 L 322C FM 330C L 330B LN 374F L 320D RR 325B L 330C, 330D FM 323D LN 324D, M318F, 5130B, 321C 558 320B L 325D FM 330D L 323D S 330C MH 350, 322B L 326D2 L 330D, 336E H 330B L 329D2 L 390F L 320D FM 320D2 FM 320D LN 375 L 345B, 325D MH 325B LN 336D, 336D2, 374F 336D2 LXE 336D2 XE 319C 330D MH 350 L 568 FM 321D LCR 323D L 312C, 320C L 325C L 330D2 330C LN 322B LN 324D FM 320B, 336E LH 324D FM LL 312C L 352F XE VG 538 352F, 329D2, 336F LN XE 336F LNXE 336F L XE 336D2 L XE 320B N 325D FM LL 568 FM LL M325D MH 5130, 328D LCR 323D, 320B S 340D2 L 323D SA 330

    wheel loaders
    962G, IT38H, 988F, 966H, 962H, IT62G, 966K, 970F, 950G, IT62H, 980F, 988G, 972H, 960F, 972G, 950K, 924F, 962K, 966G, 972K, 966F, 950H, 962GII, 966GII, 972GII, 950GII, 980GII, 950FII, 966FII, IT12, 980FII

    backhoe loader
    446B, 446D

    wheel dozers
    834G, 814F, 824G, 824GII

    wheel excavators
    M315D, M320D2, M325BMH, M315F, M317F

    earthmoving compactor
    825H, 816F II 836G, 816F, 836H, 815F, 826G II 826H, 825G II 815F II 825G