033-6043: O-Ring
+ / - Hover over image to Zoom
Other Views

    033-6043: O-Ring

    Part Number: 033-6043
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Applications: High pressure, high temperature applications requiring resistance to air, fuels, lubricants and hydraulic fluids; ORFS, STORS seals
    • Coating: None
    • Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
    • Cross Section Diameter (in): 0.07
    • Cross Section Diameter (mm): 1.8
    • Dash Size (in): 015
    • Inside Diameter (in): 0.55
    • Inside Diameter (mm): 14
    • Material: FKM - Fluoroelastomer, FKM (90)
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Not Compatible With: Amines; Brake fluids; Engine Coolant; Fire Resistant Fluids; Ketones; Steam; Water
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal Inside Diameter (mm): 14.00
    • Seal/O-Ring Type: Standard
    • Temperature (°C): -40 - 175
    • Temperature (°F): -40 - 350
    wheel tractor-scraper
    621G, 627G, 657E, 631D, 621H, 637E, 623G, 621K, 637G, 631K, 631G, 627H, 651E, 631E, 657G, 637D, 621K OEM 637K

    underground articulated truck
    AD60, AD30, AD55, AD55B

    mini hydraulic excavator
    308E2 CR 304E2 304E2 CR 303.5E2 CR 303.5E2 308E2CR, 307E, 301.8, 307E2 308E2SR, 307.5 306E, 301.6, 305E2 CR 302CR 308, 308E2 SR 308E2 310 305.5E2 CR 309, 305.5E, 306E2 301.7CR 304.5E2 305.5E2 308E, 301.5, 305E2 308.5

    forest products
    TK1051, HH45, 2470C, 553C, HH75, 2670C, 2864C, 573C, HH65, 2570C, 539, HH55

    wheel-type skidder
    555D, 525D, 535D, 545D

    track type tractors
    D7E, D3C, D10N, D8T, D5C, D10T, D8NNSUC, D10T2LRC, D6RII, D6NXL, D6RIII, D4CIII, D6RIIIXL, D5CIIIXL, D6NLGP, D5R2LGP, D7ELGP, D6TXW, D6T2XL, D4CII, D6TLGPVP, D6TLGP, D6TXL, D6T2LGP, D6K2XL, D3CII, D6T3XL, D5TXL, D6, D6TXEXLVP, D6VP D6TXEXW, D6K2LGP, D8RII, D6R2LGP

    vibratory single drum pad
    CP56BLRC, CP56B

    track-type tractor
    D11R, D6T, D11T, D6T XL D8T, D6K D7R, D6N, D10T2, D7R XR D3C III D6T LGP D10N, D6K2 XL D6R III D7R LGP D6R II D7R II D8L, D6N LGP D6K2 LGP D5R2 D3C II D5C PAT D8N, D5C III D9T, D6R STD D6K2, 5A PAT 3 D6T LGPPAT D6T XW D6T XW PAT D9R, D5N D3C, D6N XL D7E LGP D8R D4C, D10R, D6R, D5C PATLGP 4P D7E, D6T XL PAT D6R XL D4C III D4C II D6K LGP D5C, D6N OEM D9N, 53 D6R LGP D5R LGP D6K XL D5R XL D9L

    wheel feller bunchers
    563C

    track-type loader
    939, 933C, 953D, 953K, 935C II 933, 963K, 963D, 939C

    track-type skidder
    527

    7 to 9 liter
    C9

    wheel tractor scrapers
    637K, 623G, 627H, 651E, 633D, 631K, 639D, 627G, 627K, 623H, 657G, 631G, 637D, 657EPP, 637DPP, 657E, 627KLRC, 623K, 621H, 631KLRC, 623KLRC, 637KLRC, 621HOEM, 621KOEM, 621KLRC, 631KOEM

    motor grader
    140M, 120K 2 160M, 135H, 120K, 120H, 120M, 160M 3 AWD 12M 3 AWD 12M 3 140M 3 12M 2 12M, 24H, 16H, 24, 140H, 14M, 160M 2 14L 12K, 160M 3 18M3, 12H, 120M 2 14H, 140K, 140, 14M-3 140M 2 14M3, 140M 3 AWD 160H, 16M3, 24M, 163H, 160K, 143H, 140K 2 12M2AWD, 160M3, 120M3, 120M3AWD, 120MAWD, 120, 120LAWD, 12M3

    wheel-type loader
    936, 928G, 950 GC 950L, 924H, 988K XE 924HZ, 972H, 966M, 930K, 986H, 966H, 986K, 962H, 962G II 938H, 966F II 993K, 966E, 972G, 924G, 950M Z 950H, 938G II 962L, 972M XE 926, 938K, 926E, 972G II 988H, 962M, 994K, 962K, 980L, 918F, 950G II 930G, 924K, 992D, 982M, 966K, 962 988B, 938F, 966G II 930M, 936E, 916, 950K, 972M, 950M, 990 II 972K, 962M Z 918M, 980H, 966G, 990K, G936, 980G, 980K HLG 966M XE 992C, 992K, 928HZ, 966D, 910E, 980M, 980G II 930H, 966K XE G926, 924F, 938M, 988G, 924GZ, 938G, 988 XE 936F, 988K, G916, 988F II 962G, 988F, 910F, 966F, 928H

    track loaders
    963K, 973, 973D

    engine - truck
    C13, C-9, C15, C9, C7

    large mining products
    5110BME

    asphalt paver
    AP655F, BG1055E, AP-1055E AP655F L AP600F, AP-555E AP-500E, BG555E, AP500F, AP555F, BG1000E, AP-1055F AP-1000F AP-1000E BG500E, AP1000F, AP500FLRC

    material handler
    MH3037, MH3295, MH3059

    15 to 18 liter
    C15, C18

    road reclaimer
    RM500B

    wheel loaders
    IT12, IT28G, IT38F, IT24F, IT38G, 924G, 938F, 982M, 980G, 990H, 966M, 966L, G936, 980H, 972L, 972M, 938H, 926M, 916, 938K, 993K, 980K, 950M, 966G, 938G, 988G, 950G, 972G, 936E, 980M, 990, 990K, 988K, 930K, 924GZ, 966F, 966H, 950MZ, 950GII, 988F, 990KLRC, 966FII, 966GII, 938GII, 962G

    drill
    MD6250, MD6310

    wheel dozers
    844, 824K, 844H, 834G, 824C, 824GII, 814K

    wheel excavators
    M318F, MH3024, MH3026, MH3022, M322F, M320F, M325BMH

    telehandler
    TH3510D, TH357D, TH103, TH62, TH82, TH63, TH408D, TH83, TH408DLRC

    cold planers
    PM-465, PM820LRC

    asphalt pavers
    AP655F, BG1055E, AP-1055E AP655F L AP600F, AP-555E AP-500E, BG555E, AP500F, AP555F, BG1000E, AP-1055F AP-1000F AP-1000E BG500E, AP1000F, AP500FLRC

    pipelayer
    572R II PL72, PL87, PL83, 572R, 572RII

    engine - generator set
    C15, 3516, C18, C13 XQ375 C13 XQ350 C27, XQ425

    work tool
    VHS-10 G310B, VRG-20/2 VHC-40 MP15, VRG-25/2 MP20, VRG-30/2 MP30, VT60 VRG50 G315B, VHS-30 G315, VT40 SNOW WING VHS-60 S390, VT50 P335 G320, VT30 MP40, VRG30 P325 S320, P360 S365, VHC-50 G330, VHS-70 VRG-40/2 S340, G320B, VHS-50 VHS-40 S305, P315 G325B, S325, VRG40 VHC-30

    expanded mining products
    6015B, 6020B

    track excavators
    390FMHOEM, 385BL, 385B, 336DL, 365BL, 385CL, 385CLMH, 365BLU, 365CL, 336FLN, 336FL, 336FLXE, 374FL, 336-07, 349FL, 340FUHD, 340-07 336-07GC, 336EL, 336FLNXE, 349FLXE, 352FXE, 349FLVG, 349F, 336F, 336FXE

    off-highway truck
    773E, 770G, 773G OEM 772G, 785D, 771D, 769C, 777F, 773D, 785C, 777G, 775F, 784C, 773F, 770G OEM 772, 777D, 769D, 773B, 773G LRC 69D, 775G, 785G, 776D, 775G LRC 777E, 775B, 773G, 772B, 797F, 775G OEM 772G OEM 775E

    articulated trucks
    730C, 735, D400E II 745 735B, 740, 730, 725C, 745C, 740 GC 725C2, 735 OEM 740B, 725, 735C, D350E II D300E II D250E II 730C2 EJ 740C 730C2, D400EII, 730D, 745D, 730DLRC

    underground articulated trucks
    AD30, AD45B

    vibratory single drum smooth
    CS56B

    oem solutions
    CAT WDS

    underground mining loaders
    R1700G, R3000H, R2900, R1700K

    cold planer
    PM622, PM312, PM820, PM310, PM620, PM313, PM825, PM822

    ag tractors
    75E, 65E, 55, 35, 95E, 85E, 45

    petroleum products
    TH31-C9T C18, TH35-C15T CX31-C11I TH31-C9I TH35-C15I CX35-C18I TH48-E70 TH31-E61 TH35-C13I C27, C32, CX31-C18I CX35-P800 C11, 2016 TH35-C13T C13, C15, TH35-C11I CX31-C13I CX31-C9I CX31-P600 3512E, CX38-P800 CX38-P892 C9, TH35-E81 CX31-C15I TH31-C9P

    backhoe loaders
    434F2LRC, 444E, 428F2LRC, 444F2LRC, 422E, 430EST, 440, 432F2, 428F2, 450-07 432F2LRC, 430F2ST

    brush cutters,industrial,other
    586C

    paving compactor
    CP56B, CB-54B CP-54B CB-64B CP-74B CD-54B CS-74B CB-434D, CB13, CS74B, CS-54B CS-68B CB-44B CD-44B CS-66B CP-56B CS-56B CP-68B CB7, CS78B, CS-79B CB-68B CS-78B CB10, CB16, CS64B, CS79B, CS56B, CB-534D, CP74B, CB-64 CB15, CB-564D, CB-66B CD10, CB8, CB-54 CP54B, CS68B, CS54B, CS-64B CD-54 CS-76B CP76B, CP68B

    engine - industrial
    C13, C27, SPF743, C15, C9.3, 3412E, 3512, 3516, C32, C18, C9, C11, G3516

    articulated dump truck
    730C, 735, D400E II 745 735B, 740, 730, 725C, 745C, 740 GC 725C2, 735 OEM 740B, 725, 735C, D350E II D300E II D250E II 730C2 EJ 740C 730C2, D400EII, 730D, 745D, 730DLRC

    motor graders
    140M, 120K 2 160M, 135H, 120K, 120H, 120M, 160M 3 AWD 12M 3 AWD 12M 3 140M 3 12M 2 12M, 24H, 16H, 24, 140H, 14M, 160M 2 14L 12K, 160M 3 18M3, 12H, 120M 2 14H, 140K, 140, 14M-3 140M 2 14M3, 140M 3 AWD 160H, 16M3, 24M, 163H, 160K, 143H, 140K 2 12M2AWD, 160M3, 120M3, 120M3AWD, 120MAWD, 120, 120LAWD, 12M3

    compactors
    825H, 825C, 816K, 826K, 836H, 825K, 836G

    challenger
    75E, 65E, 55, 35, 95E, 85E, 45

    skid steer loader
    262D, 272C, 277D, 289D, 297D XHP 287C, 279C, 299D XHP 279C2, 272D2, 246D, 272D2 XHP 289C, 262C2, 287D, 279D, 287C2, 256C, 299D, 272D XHP 262C, 272D, 277C2, 277C, 299D2 XHP 246C, 297D2 XHP 297C, 289C2, 297D, 297D2, 299D2, 299C

    vees 27 to 32 liter
    3412E, C32, C27

    pipelayers
    572R II PL72, PL87, PL83, 572R, 572RII

    integrated toolcarrier
    IT28G, IT28, IT18, IT62G II IT28B, IT18B, IT14B, IT38G II IT38F, IT18F, IT12B, IT38G, IT12, IT38H, IT62H

    skidders
    555D, 525D, 535D, 545D

    wheeled excavator
    M315, W345C MH M318, M320F, M325B M330D M323F M322F

    wheel dozer
    824H, 844K, 834K, 854K, 814K, 824K, 824G, 834G, 834B, 8A4K 844, 834H, 824G II

    off highway trucks
    773F, 770, 771D, 797, 777G, 797F, 775D, 775B, 771C, 797B, 797FXQ, 777E2

    excavator
    390F 385C FS 336F LNXE 336D L 390F L 336F L 390D, 336E L 330D L 349F L 385B, 345C, 340F, 330D, 336D, 336D2 L 336F LN XE 336D2, 336F, 349E L 345C L 352F-VG 349F LXE 352F OEM 352F, 336E LH 340D2 L 345C MH 336 5230B, 340F L UHD 330D MH 336F LN 5110B 336E, 336 GC 340F L LRE 568 FM 5130B, 5090B, 385C L 374D L 345 GC 330D LN 365B, 336D LN 336E H 336E LN 365C L MH

    earthmoving compactor
    836K, 816K, 826K, 815K, 826H, 836G, 826G II 826C, 825G, 825K, 826G, 825G II