• Home
  • 035-2353: Hex Head Bolts, Phosphate and Oil Coated
035-2353: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    035-2353: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 035-2353
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts, 0
    • Finish: 0, Phosphate and Oil Coated
    • Grip Length - 2 (in): 5.25, 0
    • Head Height - 4 (in): 0, 0.29
    • Head Width - 5 (in): 0, 0.56
    • Thread: 0, Fine Thread UNF
    • Thread Size (in - tpi) (in): 3/8 - 24
    • Total Bolt Length - 3 (in): 0, 6 1/2
    • Unit of Measurement: 0, Inch