061-9456: SEAL
+ / - Hover over image to Zoom
Other Views

    061-9456: SEAL

    Part Number: 061-9456
    Brand: Cat
    Retrieving Price.....
    Save to List

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: Cancer and Reproductive Harm -www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Applications: High temperature applications requiring resistance to air, fuels, lubricants and hydraulic fluids
    • Coating: None
    • Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
    • Cross Section Diameter (in): 0.14
    • Dash Size (in): 227
    • Inside Diameter (in): 2.11
    • Material: FKM (75), FKM - Fluoroelastomer
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Not Compatible With: Amines; Brake fluids; Engine Coolant; Fire Resistant Fluids; Ketones; Steam; Water
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Temperature (°F): -40 - 350
    generator
    SR4 SR4B

    wheel-type loader
    950H 972M XE 992G 962H 966K XE 966M XE 994

    engine - generator set
    PM3516 G3516B PM3512 3512B G3516H 3516 3508B G3512 3516B 3508C 3508 3516C 3512 G3520H G3516C G3520B G3508 G3520C C9.3 3512C G3516 PM3508 G3516E G3512H PMG3516 PP3516

    engine - truck
    3408 3408B

    petroleum products
    3412E 3508C TH48-E80 3512C TH55FT-E90 TH55-E70 CX48-P2300 CX31-C9I C32 3512B TH55 TH48-E70 3508B CX31-P600

    off-highway truck
    776D 769C 771D 771C 785C 797 769D 776C 777B 69D 797F 777C 775B 784C 789B 793B 773B 789C 777 768C 777D 785D 785B 793 772B 797B 789 793D 784B 785 789D 776B

    engine - industrial
    3412 3408 G3512 G3520B 3508C G3508 3512B G3512J 3508 3516 G3508B G3516 3512 3512C SPF343 3516C 3412E G3516B G3508J C9.3 3408C SPS343 SPF343C G3520J G3516J 3508B 3516B 3408B SPT343 G3512H 3412C G3512B 3408E SR4

    track-type loader
    973

    articulated dump truck
    725C2 725C

    road reclaimer
    RM-350 SM-350

    cold planer
    PM313 PR-450C PM312 PM310

    motor grader
    120K 2 12K 120K

    forest products
    586C 2864C

    material handler
    M325D MH M325D L MH

    wheel dozer
    854G

    integrated toolcarrier
    IT62H

    excavator
    329D L 324D 336F L 5130 340F 328D LCR 336E L 325D L 325D 324D L 5230 325D FM 329D 336E LH 336F 336F L XE 5130B 336E LNH M325D L MH 325D MH 336E 5230B 568 FM 329D LN 336F LN 336F XE 324D LN M325D MH 340F L UHD 340F L LRE 336F LN XE 336F LNXE 326D L 336E LN 336FMHPU 325D FM LL 324D FM LL 568 FM LL 324D FM 336E H 336E HVG

    pipelayer
    PL72

    marine products
    3512 3508B 3412 3512B 3508 3512C C12.9 3408B 3516B 3516 C9.3 3412E 3516C C32 C30 3412D 3408

    wheel tractor-scraper
    637E 631E 627H 637K 627K LRC 657E 633E II 627K

    track-type tractor
    D6T LGP D6T XW D6T XL PAT D6T XL D8N D7E LGP D6T 11U D7E 11 D11R D11N D6T LGPPAT D6T XW PAT 11SU

    oem solutions
    CAT WDS