061-9457: O-ring
+ / - Hover over image to Zoom
Other Views

    061-9457: O-ring

    Part Number: 061-9457
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: Cancer and Reproductive Harm -www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Applications: High temperature applications requiring resistance to air, fuels, lubricants and hydraulic fluids
    • Coating: None
    • Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
    • Cross Section Diameter (in): 0.14
    • Dash Size (in): 230
    • Inside Diameter (in): 2.48
    • Material: FKM (75), FKM - Fluoroelastomer
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Not Compatible With: Amines; Brake fluids; Engine Coolant; Fire Resistant Fluids; Ketones; Steam; Water
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal/O-Ring Type: Standard
    • Temperature (°F): -40 - 350
    earthmoving compactor
    826C 815F 825C 825 815B 816F 815F II 816B 816F II

    generator
    SR4

    wheel-type loader
    993K 928HZ 994K 936 950B 910 962G 936E 972M XE 950E 918F 938G II 930R 930T 928G 970F 994F 950F 990K 980G 966E 930H 924F 966D 960F G936 966F II 950B/950E 928F 966M XE 936F 950 992K 950F II 966F 938G 966K 928H 938F 994H 966C 950G 966K XE 994

    engine - generator set
    3516 C27 3508C 3508 C32 G3516 3512 G3508 G3512 D399

    engine - truck
    3408 3406B 3406E C15 C-15 3406C 3408B 3126 C-16

    petroleum products
    CX38-P892 CX35-P800 TH48-E70 C32 3516 3512 C27 CX38-P800 TH48

    off-highway truck
    793D 797B 776B 785 773G 777B 797F 789 777G 775G 797 775G OEM 775G LRC 773G OEM 785C 793

    engine - industrial
    3512 3508 3516 C27 C32 G3512 G3508 G3516 D399 SR4

    track-type loader
    963 973 983 983B

    articulated dump truck
    D400E D350E 740C 745C 740 GC 745 735C 740

    wheel dozer
    854K 844H 844K 814F II 814B 824C 824S 844 814F

    integrated toolcarrier
    IT28F IT24F IT28G IT38G IT12 IT38F IT18F IT38G II

    excavator
    5110B

    pipelayer
    PL72 PL87 572G 594H

    marine products
    3512 3516 C12.9 3508 C8.7 C140-16

    wheel tractor-scraper
    621S 621E 621F 657E 621G 613C II 615C 623E 623B 657G 623G 615 623F 627E 660B 657B 627B 613C 615C II 613G 633D 611 627G 621B 627F 639D 651E 651B 621R 650B 641B

    expanded mining products
    6030 6015B 6020B

    track-type tractor
    D7R II D11T 8S 10SU D6R III D6R STD D6T 59L 59N D10R D10T D9N D11R D10T2 D10N D6R 9 D6T XL 8U 9U D6T LGPPAT 8A D6T XW PAT D8L 58L D6T XL PAT 11 D6T XW D6T LGP D6R XL 8 183B D11N 10 59 10U 9SU 58 11U 11SU

    load, haul, dump
    R1300G R1600G R1300G II R1600H R1600 R1300

    oem solutions
    TR53