067-3161: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    067-3161: Internal Snap Ring

    Part Number: 067-3161
    Brand: Cat
    Retrieving Price.....

    Inch, Tempered Basic

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 4.72
    • Free Diameter - A (in): 5.21
    • Shape: Tempered Basic
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.109
    com
    816F, 815K, 815F, 815F II 816K, 816F II

    cold planers
    PR-1000, PM-565B

    wheel tractor scrapers
    615C, 637E

    cold
    PM-565, PR-1000C PR-450C

    track feller bunchers
    2491

    est
    30/30 DEUCE

    lhd
    R1600G, R1600H, R1700K, R1700G

    fp
    TK752, 522B, 522, 552 2 552, 1290T, 532, 1190T, 2391, TK732, TK722

    compactors
    816F, 815B, 816B

    track type tractors
    D10R, D8T, D10N, D8RLRC, D9RLRC, D8RII, D9L, D9N, D8N, D8LSA

    pipe
    578, 589

    drll
    MD6310

    articulated trucks
    D300D, D250D

    wtl
    972G II 972G, 966G II 966G, 972H, 972L, 972M, 962H, 966K, 966H, 966F II 97AM 950H, 938H, 972K, 970F, 962K, 950K

    rotary blasthole drills
    MD6310, MD6250

    adt
    735B, 740, 740B, D300E II D300E, D250E II 735 OEM 735, D250E

    underground mining loaders
    R1700G

    ttt
    D9T, D9R, D8T, D8R D8R II D10T2, D10R, D8N, D10T

    wts
    615C, 611, 615C II 633E

    wtt
    814F II 814K, 814F, 8A4K

    wheel loaders
    950H, 966G, 966F, 972H, 962H, IT62H, 962K, 972K, IT38H, 966H, 950K, 966GII, 972GII, 972G

    oht
    770G, 770G OEM

    wheel dozers
    814F