• Home
  • 077-9687: External Snap Ring
077-9687: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    077-9687: External Snap Ring

    Part Number: 077-9687
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter(in): 0, 1.97
    • Free Diameter - A(in): 1.82, 0
    • Snap Ring Type: 0, External
    • Thickness - B (in): 0, 0.062
    • Unit of Measurement: 0, Inch