093-1344: O-RING
+ / - Hover over image to Zoom
Other Views

    093-1344: O-RING

    Part Number: 093-1344
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    UNITS:
    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (in): 0.39
    • Cross Section Diameter (mm): 10
    • Inside Diameter (in): 5.51
    • Inside Diameter (mm): 140
    • Material: NBR - Nitrile
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    wheeled excavator
    M320, M318

    work tool
    GLC85

    forest products
    TK1051

    excavator
    325B L 325 L 322C FM 320C, 345B L 325-A L 330-A 320B L E300, 320B FM LL 322B L 322C, 322B LN 321C 330B L 330C FM 330-A LN 320B S 330-A L 330D L 320 L 325-A FM L 320-A 320N, EL240 330-A L 322-A L 319C 322 L EL240C 318C, 325C FM 325C, 322B, 345B II 320C FM 322N, 325B, 330C L 320B LL 323D L 320B, 320B N 330 L 319D 350 L 320-A L 321B, 330B, 325C L E200B, 350-A 330B LN 322-A LN 325B LN 318B N 325-A LN 323D LN 5080, 323D S