093-1482: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    093-1482: Buffer Seal

    Part Number: 093-1482
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type C

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.005inch) (in): 0.25
    • Groove Width - A (+/- 0.005inch) (in): 3.17
    • Rod Diameter (in): 3.74
    • Seal Shape: Type C
    exc
    320C, 325B L 325C, 320B S 322C, 312, 320B L 322C FM 320B, 325B LN 320B N 322B L