093-1484: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    093-1484: Buffer Seal

    Part Number: 093-1484
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type C

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.005inch) (in): 0.25
    • Groove Width - A (+/- 0.005inch) (in): 3.76
    • Rod Diameter (in): 3.15
    • Seal Shape: Type C
    mex
    308C 307C

    exc
    312B, 313B 312B L 315, 317 N 312, 317

    whex
    M315