093-1604: Piston Wear Ring
+ / - Hover over image to Zoom
Other Views

    093-1604: Piston Wear Ring

    Part Number: 093-1604
    Brand: Cat
    Retrieving Price.....

    UNITS:
    • US
    • Metric
    • Inside Diameter - B (+/- 0.08inch) (in): 4.48
    • Outside Diameter (in): 4.72
    • Width - A (+/- 0.03inch) (in): 1.19
    telehandler
    TH340B

    excavator
    312