Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings094-1399: 52.7 Internal Diameter External Retaining Ring
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings094-1399: 52.7 Internal Diameter External Retaining Ring
094-1399: 52.7 Internal Diameter External Retaining Ring

Cat® external retaining rings secure components for holding parts in place, preventing movement, and ensuring assembly integrity

Brand: Cat

Product Images
094-1399: 52.7 Internal Diameter External Retaining Ring
094-1399: 52.7 Internal Diameter External Retaining Ring

Cat® external retaining rings secure components for holding parts in place, preventing movement, and ensuring assembly integrity

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 094-1399
Snap Ring Type: External
Free Diameter - A (in): 2.07
Thickness - B (in): 0.063
Bore Diameter (in): 2.24
Material: Carbon Steel
View More
Compatible Models for part number 094-1399

UNDERCARRIAGE

OEMS

GENERATOR SET

3512B

HEX BASED SPL SOLUTION

330F OEM 320E

EXCAVATOR

318E L 316F L 320C L 322B L 325-A LN 329D LN 320-A L 325-A FM L 325B L 329D L 323F SA 320-A S 320D LN 320-A N 324D 324E 320E LRR 315D L 325-A 325F LCR 320D2 323F LN 319D 322B LN 318D2 L 320C FM 326D L EL180 319C 324E L 323F 311C 323D 318F L 320 318B N 322N 320D L 325 LN 322-A LN 330D2 320D FM RR 323 318C 325-A L 329E L 322 LN 325C L 318B 323D SA 320D RR 322B 322C 323D S 320-A 319D LN 323D L 325C FM 322 L 330D2 L 323D LN 323D2 324E LN 329D 330F L 329E EL240B EL240C 326D2 L 330B L EL200B 330B LN 321C E240 EL240 321B 320E L 320D2 GC 318D2 320N 325B LN 329F L 320D2 FM 325D L 320B 320C 320D E240C 320E E240B E200B 320D GC 326D2 319D L 323E L 325D MH 323D2 L 325 L 320D LRR 329E LN 315C 321D LCR 326F L 320B FM LL 323E SA 320E LN 320B S 323F OEM 318D L 320F L E180 320B N 330F 320B L 316E L 313D2 323E LN 320B LU 329D2 L 322C FM 320D FM 320B LL 330B 326F 320D2 L 324D LN 313D2 LGP 322-A 329D2 323F L 538 320 L 325B 330F LN 324D L 322-A L E120B 322-A N 320 GC 325C 326F LN 325D 320E RR 320B U 325F

MOBILE HYD POWER UNIT

329D L 336D L 324D LN 325D L 325D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced