095-0868: Cotter Pins
+ / - Hover over image to Zoom
Other Views

    095-0868: Cotter Pins

    Part Number: 095-0868
    Brand: Cat
    Retrieving Price.....

    Inch, End Type: Mitered End

    UNITS:
    • US
    • Metric
    • Cotter End Type: Mitered End
    • Material: Zinc Plated Steel
    • Pin Diameter - A (in): 13/32
    • Pin Length - B (in): 3 11/32
    • Pin Type: Cotter Pins
    backhoe work tool-wt
    BH150, BH160

    track excavators
    305E2CR, 308E2CRSB, 304CR, 305CCR, 303CR, 303.5E2CR, 305DCR, 304.5, 303.5ECR, 304DCR, 303.5DCR, 303ECR, 305CR, 304E2CR, 303.5, 305.5E2CR, 305ECR, 305.5DCR, 303.5CCR, 304ECR, 304CCR, 303CCR, 305.5ECR, 304.5E2XTC