095-0872: Cotter Pins
+ / - Hover over image to Zoom
Other Views

    095-0872: Cotter Pins

    Part Number: 095-0872
    Brand: Cat
    Retrieving Price.....

    Inch, End Type: Mitered End

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cotter End Type: Mitered End
    • Material: Zinc Plated Steel, Zinc Plated Steel
    • Pin Diameter - A (in): 1/2
    • Pin Length - B (in): 4 23/32
    • Pin Type: Cotter Pins
    wheel-type loader
    994D, 994K, 992G, 992K, 994, 994F, 994H

    work tool
    STIFF LINK

    wheel dozer
    854K, 854G

    excavator
    345D L