095-1386: CLAMP
+ / - Hover over image to Zoom
Other Views

    095-1386: CLAMP

    Part Number: 095-1386
    Brand: Cat
    Retrieving Price.....

    Standard Clamp

    Cat® clamps are a device designed to securely hold two parts together tightly.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Clamp Width (in): 0.35
    • Clamp Width (mm): 9
    • Inner Liner: No
    • Marine Usage: No
    • Material: 1E1541A
    • Maximum Effective Diameter (in): 0.67
    • Maximum Effective Diameter (mm): 17
    • Minimum Effective Diameter (in): 0.43
    • Minimum Effective Diameter (mm): 11
    • Thumb Screw Adjustment: No
    log loaders forestry
    324DFMLL, 320DFMLLB, 325DFMLL, 325DFMLLA, 320BLL

    skid steer loaders
    236D, 262D

    mini hydraulic excavator
    305.5D 305.5, 307C, 308C 304D CR 306, 303.5C 305C CR 307B, 306E

    track feller bunchers
    532, TK722, 521, TK721, 521B, 5412

    forest products
    522, TK741, 322C, 2590, 522B, 2390, TK752, 541, 2290, 551, 511, TK751, TK732, TK1051, 570B, 2391, 580B, 552, 541 2 552 2 2491, TK711, 345C

    wheel-type loader
    HIN2021D

    track loaders
    953K, 963K, 963D, 953D, 963, 953

    track excavators
    329D, 324D, 320C, 320B, 323, 345D, 365B, 320D, 320, 336D2, 5090B, 349D2, 390DL, 390D, 374DL, 345DLVG, 349D2L, 349D2OEM, 385CL, 345DOEM, 349D, 320GC, 330DL, 336DL, 320-07, 320-07GC, 385BL, 320CL, 322CLN, 323DL, 385B, 325BL, 345DL, 365CL, 345BII, 319DL, 325C, 320BS, 318C, 345BIIL, 328DLCR, 325DL, 329DLOEM, 329DL, 320DL, 322CL, 325CL, 329DLN, 314DLCR, 312DL, 325DLN, 320BLN, 385COEM, 365BL, 336DOEM, 385CFS, 365BMH, 330CL, 320CU, 320CLN, 315D, 385C, 320DLRR, 311DLRR, 345CLVG, 349DLVG, 320CLU, 345BL, 321DLCR, 323DS, 345CVGOEM, 320DRR, 345CL, 336D2L, 325B, 365CLOEM, 322BL, 325CCR, 349DL, 345CMH, 320CLRR, 315CL, 314DCR, 330BL, 330BLN, 319CLN, 324DL, 336DLN, 319DLN, 330B, 320BL, 320BN, 315B, 345B, 323-07

    track type tractors
    D6NLGP

    skid steer loader
    277D, 246D, 236D, 242D, 262D, 289D, 259D, 279D, 257D, 287D

    pipelayers
    PL61

    material handler
    MH3037, M325D L MH M325D MH

    track-type tractor
    D6N, D6K2, D6N XL D6N LGP D6K XL D6K D6K2 LGP D6K2 XL D6K LGP

    forestry excavators
    324DFMGF, 320DFMGFB, 325DFMGF, 330CFMST, 320CFMHW, 330CFMHW, 322CFMST, 320CFMST

    wheeled excavator
    M330D M325C MH M325B W345B II W345C MH W330B

    engine - machine
    3046

    track-type loader
    953K, 963K, 963D, 953D, 963, 953

    excavator
    385C, 315C, 345C L 322C, 365B, 325C FM 329D L 325D MH 318B, 329D LN 312D L 311D LRR 320B L 320B, 322C FM 324D L 323D L 325D, 345B II 320B LL 349D2, 336D L 312B L 330C MH 323D S 330D LN 330C L 320D LRR 328D LCR 385B, 349D2 L M325D MH 336D, 330C LN 320 GC 320D FM 325C L 330B L 320D L 365C L 319D LN 330B LN 345D L 313D, 385C L 320C, 325B L 325D FM LL 319D L 345C, 325D L 320D RR 314D CR 345B L 330D L 315D L 330C FM 345D, 320C FM 365C 365B L 330D, 323D LN 320D, 324D FM 325C, 349D L 321C 321D LCR 320D GC 320B S 345B, 312C L 314C M325D L MH 365C L MH 312B, 323D, 390D, 345C MH 330C, 325B LN 349D, 374D L 321B, 311C 312D, 320B LU 324D FM LL 330D FM 385C FS 322B LN 345D L VG 330D MH 311B, 323, 324D LN 318C, 336D LN 315B FM L 320D LN 390D L 312C, 318B N 319D 318D L

    wheel excavators
    W345BIIMH, W330BMH, M325BMH