Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings095-1519: 2.4 x 15.8mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings095-1519: 2.4 x 15.8mm 75A NBR O-Ring
095-1519: 2.4 x 15.8mm 75A NBR O-Ring

Cat® Rubber O-Ring Prevent Leaks in Solenoid Valves and Sight Gauges

Brand: Cat

Product Images
095-1519: 2.4 x 15.8mm 75A NBR O-Ring
095-1519: 2.4 x 15.8mm 75A NBR O-Ring
095-1519: 2.4 x 15.8mm 75A NBR O-Ring
095-1519: 2.4 x 15.8mm 75A NBR O-Ring
095-1519: 2.4 x 15.8mm 75A NBR O-Ring

Cat® Rubber O-Ring Prevent Leaks in Solenoid Valves and Sight Gauges

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 095-1519

Units of Measure

USMetric
Cross Section Diameter (mm): 2.4
Cross Section Diameter (in): 0.094
Inside Diameter (mm): 15.8
Inside Diameter (in): 0.622
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
View More
Compatible Models for part number 095-1519

GENERATOR SET

3508

SHOVEL LOGGER

345C

HEX BASED SPL SOLUTION

320E 330F OEM

LOAD HAUL DUMP

R1600G R1700G R2900G R1300 OTHER R1600 R2900

WHEEL DOZER

854G 844

MATERIAL HANDLER

M325D MH M325D L MH

LANDFILL COMPACTOR

826G II

COMPACT WHEEL LOADER

904H 904B

WHEEL LOADER

988F 990 II 988F II 995 990 992 992D 992G 950F II

CHALLENGER

55 35 45

MINI HYD EXCAVATOR

303.5 303.5C 303.5E 303.5D 303ECR 308E CR 302.5 301.8 307D 307C 307B 301.6 301.5 308E2CR 306E 305.5D 305.5E 308E 308D 308C 303E CR 303.5E2 CR 308E2 CR 308E SR 304C CR 308E2SR 303C CR 304E2 CR 304D CR 304 305 303 306 305C CR 307-A 305.5E2 CR 305E2 CR 305E 305D CR 304E 305.5 308E2 SR 304.5

TRACK FELLER BUNCHER

2390 2391 1190 2290 2590 1390 2491 511 522 521 1190T 532 541 1290T 551 552

WHEELED EXCAVATOR

M315 M330D M325C MH W345C MH M318C M315GC M322C W345B II M315C M316C

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C 5080 5090B

LOGGER

322C

EXCAVATOR

311D LRR 316F L 330 L 345B II 349D L 320-A L 325B L 312E 312F 320-A S 320-A N 312B 336D 312C 324D 312D 336F 320D3 GC 375-A L 315D L 325-A 320D2 336D2 L 322B LN 314D CR 335F 323F 374F L 311B 311C 323D E300B 322N 322-A LN 312-A 349E L 330D2 325C L 322B 322C 323D LN 385C FS 324E LN 352F XE VG 330B LN 321C 330D FM 345B 345C 321B 345D 312B L 548 307 311-A 349F L 385C L 320D2 FM 325D L 330-A L 316F 330 LN 352F-VG 317 315 558 313 320D LRR 365C L MH 315B 315C 326F L 336D L 374D L 323F OEM 312D2 L 312C L 323E LN 350-A L 314E CR 330C FM 314C 326F 322-A 538 325B 349D 324D L 350 L 313F 336E L 313B 325C 325D 313D 325F 312D2 352F 312D L 340F 322B L 345B L 324D FM LL 330-A L 329D LN 314D LCR 317-A 320E LRR 323F LN M325D MH 318D2 L 324E L 336F L 374F 312E L 345C L 318 GC 325-A L 323D SA 320D RR 323D S 323D L 313F L 322 L 330D2 L 317-A N 326D2 L 314F CR 385B E240 385C EL240 345D L 320N 315-A 320B 320C 320D 320E 314E LCR 365C L 323E L 336F LN 329E LN 323E SA 320E LN 320B S E180 320B N 330F 320B L 345B II MH 315B FM L 330B 330C 330D 390F L 323F L 320 L 317 GC 365B L M325D L MH 365C 365B 336E LN 320C L 349F LXE 316 GC 325D FM LL 325-A FM L 323F SA 320D LN 316 GX EL180 313D2 GC 390D 318B N 390F 320D L 325 LN 350-A 315 GC 390D L 336D LN 319D LN 325C FM 340F L UHD 349E L VG EL240C 330B L 320E L 325D FM 325B LN E240C 320D GC 349D2 319D L 315-A L 323D2 L 325 L 330C L 318D L 320F L 568 FM 313D2-GC 313D2 320D FM 313D2 LGP 317B L 307-A 330F LN 330D L 322-A L E120B 322-A N 312D2 GC 318E L 313 GX 325-A LN 330D MH 328D LCR 313 GC 329D L 324D FM 340F L LRE 349D2 L E70B 325F LCR 319D 330D LN 320C FM 319C 568 FM LL E110B 318F L 321 318C 329E L 318F 322 LN 319 318B 345D L VG 320-A 340D L 311F LRR 329D 330F L 330-A 317B LN 318D2 317 N 329F L 335F LCR 330C LN 315B L 325D MH 312 GX 312 GC 385C L MH 321D LCR 375-A 330-A LN 316E L 315F LCR 365B II 329D2 L EL300B 322C FM 320D2 L 324D LN 330C MH 345C MH 326F LN

VIBRATORY COMPACTOR

CB-536D

MOBILE HYD POWER UNIT

330D L 329D L 385C 323D LN 365C L 323F OEM 330D2 349D L 330FMHPU 385C L 336FMHPU 329E 340D2 L 336D L 349E L HVG 325D L 325C 325D 336F 336D 336E 345D 345C 336E HVG 330F 330D 324D LN 330C 349D2 323D L 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced