095-1781: RING BACK-UP
+ / - Hover over image to Zoom
Other Views

    095-1781: RING BACK-UP

    Part Number: 095-1781
    Brand: Cat
    Retrieving Price.....

    Backup Ring

    Description:
    Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

    Attributes:
    Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

    Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

    Backup rings may be solid or split. Split rings are used for ease of assembly.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

    Warning: This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.08
    • Cross Section Width (in): 0.05
    • Inside Diameter (in): 0.55
    • Material: PTFE - Polytetrafluoroethylene
    • Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    oem solutions
    OEMS

    mini hydraulic excavator
    304E2 CR 305E2 307B, 307C, 305.5E2 CR 304E2 303.5E2 CR 304D CR 304E 303.5D 305.5, 304.5, 306, 303.5E 305E2 CR 303.5E2 305.5E2 303C CR 304.5E2 308C 303.5C 306E2

    wheel-type skidder
    518C

    excavator
    325-A E70B, 322-A L 312D2, 313D2 GC 320-A 322-A LN 320 L 312D2 L 312E L 314E LCR 325-A L 313D2, EL240C 322 L E110B, 312D2 GC E650, 325 L E200B, 320N, 314F CR 330 L E300B, 312E, 313F L 320-A N 312D L 320-A L E70, 322-A N 313D, 322N, 313F 375-A E240, E140, EL240B 312D, 322 LN E180

    track excavators
    311DLRR