095-1783: RING BACK-UP
+ / - Hover over image to Zoom
Other Views

    095-1783: RING BACK-UP

    Part Number: 095-1783
    Brand: Cat
    Retrieving Price.....

    Backup Ring

    Description:
    Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

    Attributes:
    Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

    Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

    Backup rings may be solid or split. Split rings are used for ease of assembly.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

    Warning: This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.08
    • Cross Section Width (in): 0.05
    • Inside Diameter (in): 0.63
    • Material: PTFE - Polytetrafluoroethylene
    • Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    log loaders forestry
    568LL, 538LL

    pipelayers
    561N

    pipelayer
    561M, 561N

    forestry excavators
    538GF, 322CFMHW, 568GF, 548GF

    mini hydraulic excavator
    308E2SR, 308E2 CR 308E2CR, 308E2 SR 307E2 308D 308E CR 307D 308E 308E SR 307E 308E2

    wheeled excavator
    M316C, M318C, M313C, M315C, M322C, M318C MH

    forest products
    1090, 548 558

    excavator
    320C, 568 FM 318D2 L 313D2 LGP 325F 345B L 345B II 323D S 314E CR 318D2 318C, 314E LCR 330C L 323F 315C, 320E LN 558 319D 322C, 329E LN 319D LN 323F L 320B L 312D, 311D LRR 326F LN 311C 325D L 313D2, 316E L 365B, 336F LN 320D L 336E L 336F, 330F, 324E L 315D L 312B, 365B II 324E, 345C, 316F L 336E LN 312C, 315F LCR 340F L UHD 336F L 312E L 320E L 330D L 340F L LRE 325D, 323D L 312C L 320E, 336E, 318B N 314D CR 318F L 330F L 313D, 312D L 323F SA 320D2 L 314C 323F OEM 312D2, 322C FM 538 340F, 312E, 345C L 329E, 312B L 318B, 326F, 324D, 326F L 314D LCR 330D, 325C L 324D FM 313B 322B L 312D2 GC 330F LN 329E L 320E RR 317 N 330C, 313D2 GC 315, 330FMHPU 323E L 320B N 311F LRR 323E LN 330C LN 325F LCR 336FMHPU 312D2 L 325C, 325D FM 320F L 325B L 320B S 320D LRR 315B L 323F LN 319D L 385C L 313F 568 FM LL 330D FM 312F, 324D L 336D L 320E LRR 317B LN 313F L 385B, 317B L 329F L 335F 336E HVG 318E L 335F LCR 322B LN 321C 317, 323D LN 319C 320D, 320D2, 312, 330D LN 318D L 385C, 314F CR 323E SA 320D RR 330F OEM 345B, 324D LN 324E LN 330 L 320B

    track excavators
    320C, 320B, 312D, 330C, 318B, 322C, 330, 307D 326FL, 323ESA, 322BLN, 322CL, 325DL, 315FLCR, 325CCR, 318D2L, 323DLN, 320EL, 330DL, 336FL, 313BCR, 329ELN, 319DLN, 325CL, 345BL, 323DL, 324DL, 326FLN, 320CL, 318DL, 311DLRR, 330CL, 336FLN, 345CL, 320ERR, 330L, 325L, 325B, 322B, 315, 322L, 315B, 330FL, 330FLN