095-1784: RING BACK-UP
+ / - Hover over image to Zoom
Other Views

    095-1784: RING BACK-UP

    Part Number: 095-1784
    Brand: Cat
    Retrieving Price.....

    Backup Ring

    Description:
    Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

    Attributes:
    Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

    Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

    Backup rings may be solid or split. Split rings are used for ease of assembly.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

    Warning: This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.08
    • Cross Section Height (mm): 2
    • Cross Section Width (in): 0.05
    • Cross Section Width (mm): 1.2
    • Inside Diameter (in): 0.71
    • Inside Diameter (mm): 18
    • Material: PTFE - Polytetrafluoroethylene
    • Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    track-type tractor
    D7G

    mini hydraulic excavator
    308E CR 307D, 307-A 307B, 308E SR 308D 308E

    excavator
    313D2, 313D2 LGP E240, 311D LRR 326F, EL300, 323F 312E, EL240 E110B, 317 N E200B, 311C 312B, 330D2 323F SA 314D LCR 312D2 GC E450, 317-A 312D L 314D CR 312E L 314C E70B, 311-A 315-A 307-A 318B, 335F 316E L 307, 315D L 315B L 312-A 330F, 314E CR 317-A N 312C, 315C, 313B 312D, 314E LCR

    track excavators
    326FLN, 326FL, 335FLCR