095-1787: Split Backup Ring
+ / - Hover over image to Zoom
Other Views

    095-1787: Split Backup Ring

    Part Number: 095-1787
    Brand: Cat
    Retrieving Price.....

    Split Backup Ring

    Description:
    Backup rings prevent seal extrusion in high pressure applications and help protect the life of overall sealing system from pressure surges.

    Attributes:
    Cat® backup rings are designed in conjunction with the elastomeric seal and mating components to contribute significantly to the life and performance of the sealing system in high pressure applications. They may be solid or split depending on the application requirements.

    Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

    Applications:
    Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

    Warning: This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.08
    • Cross Section Width (in): 0.05
    • Inside Diameter (in): 0.87
    • Material: PTFE - Polytetrafluoroethylene
    • Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Seal/O-Ring Type: Split
    log loaders forestry
    538LL, 568LL, 330DFMLL

    material handler
    M325D MH M325D L MH

    integrated toolcarrier
    IT38H

    forestry excavators
    538GF, 322CFMHW, 320CFMST, 568GF, 548GF, 325CFMHW, 324DFMLGP, 330CFMHW, 320DFMRR

    wheeled excavator
    M330D

    mini hydraulic excavator
    307C

    forest products
    548 558 322C, SAT318TSC

    wheel-type loader
    962H, 938H, 972H, 962K, 966K, 950H, 950K, 966H, 972K

    wheel loaders
    972K, 966H, 962K, 972H, 950K, 962H, IT62H, 938H, 950H

    excavator
    314F CR 315D L 312D2 L 330D L 385C L 320D2, 323D LN 329E L 320D RR M325D MH 316F L 326D L 318F L 320C L 326D2 L 318D2 L 330F LN 340D2 L 320D, 312D L 336D2 L 318D L 325C L 336D LN 320D2 L 345D L 320C FM 320C, 349D2 L 330F OEM 320D2 GC 319C M325D L MH 336E L 320D GC 336F, 336E, 328D LCR 329D L 325D L 320E RR 320E, 314E LCR 321D LCR 330C, 330F, 350, 320D LRR 313D2, 325C, 329E LN 320E LRR 325F LCR 311D LRR 319D L 385C, 323D2 325D MH 320D L 323D2 L 314D LCR 336F L 340F L LRE 314D CR 320D2 FM 319D 336D L 324D LN 318C, 320 GC 340F, 385C L MH 329D LN 325C FM 336D, 312E L 312D2 GC 324E L 323F LN 323, 318E L 323D L 324D L 322C FM 325D, 349E L 312D, 330D2 325F 320D FM 322C, 558 326D2, 336D2 GC 324D FM 568 FM 318D2 311F LRR 312, 330C FM 349D L 538 345B II 385B, 330D MH 326F L 336FMHPU 326F, 319D LN 312D2, 313F L 336D2, 323F 326F LN 385C FS 323D, 568 FM LL 330D2 L 323F SA 320E L 320D LN 329D2 L 323E L 314E CR 330C L 349F, 312F GC 335F LCR 324D, 315F LCR 390D L 313D2 GC 312E, 349E, 329D2, 336E HVG 311C 349F L 330F L 336E LN 336 390D, 323D S 330D FM 336F LN 336 GC 329E, 330D, 316E L 324E LN 329D, 323D SA 323F L 320, 340D L 318B N 321C 340F L UHD 325D FM LL 325D FM 330FMHPU 323F OEM 345D, 313B 349D2, 329F L 345C, 313F 320F L 330D LN 320E LN 312F, 324D FM LL 350 L 320D FM RR 323E LN 330C MH 323E SA 330C LN 335F

    wheel excavators
    M325DMH

    track excavators
    320D2, 385C, 336D2, 329DLOEM, 326D2L, 330D, 324D, 320-07, 320D2L, 390D, 329E, 312D, 320D, 330D2L, 5090B, 324E, 320-07GC, 329D, 320C, 320, 336DL, 324DL, 329D2, 318B, 330C, 349D, 349E, 322C, 316EL, 336FLN, 336D2L, 336DOEM, 315DL, 330DL, 340D2L, 323FOEM, 336-07GC, 336-07, 323DL, 390DL, 325CL, 329DLN, 329DL, 320ERR, 345DL, 315FLCR, 325DL, 385COEM, 325CCR, 325DLOEM, 329D2L, 318D2L, 321DLCR, 323DLN, 313BCR, 320EL, 336DLOEM, 336FL, 319DLN, 322CL, 329ELN, 326FL, 323ESA, 320CL, 326FLN, 324DLNOEM, 320DL, 330CL, 330DLOEM, 311DLRR, 330D2LOEM, 315, 325L, 322L, 320BL, 325, 325B, 320BLU, 322B, 330L, 320S, 315B, 320L, 318DL, 330FL, 330FLN, 323D3 330FOEM, 312D2GC, 320D2GC, 323FLN, 336D2LOEM, 340-07 340D2LOEM, 324EL, 320CLRR, 319DL, 320DRR, 325DLN, 323DSA, 320CU, 323EL, 322CLN, 314DLCR, 349D2L, 385CL, 315D, 329EL, 312F, 350L, 320CS, 385BL, 324DLN, 311FLRR, 320DLRR, 312B, 330BL, 322N, 330B, 311, 325LN, 322LN, 336FOEM, 312DL, 330-07, 330-07GC