095-1794: RING BACK-UP
+ / - Hover over image to Zoom
Other Views

    095-1794: RING BACK-UP

    Part Number: 095-1794
    Brand: Cat
    Retrieving Price.....

    Backup Ring

    Description:
    Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

    Attributes:
    Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

    Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

    Backup rings may be solid or split. Split rings are used for ease of assembly.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

    Warning: This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.12
    • Cross Section Width (in): 0.05
    • Inside Diameter (in): 1.57
    • Material: PTFE - Polytetrafluoroethylene
    • Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    mini hydraulic excavator
    303.5E 305.5E, 304E2 CR 306E, 305E2 CR 303.5, 303.5E2 304E2 305.5E2 303.5E2 CR 306, 305 303.5C 305.5E2 CR 304E 304D CR 305E 306E2 303C CR 304.5, 304 303.5D 305.5, 305E2 303 304.5E2

    excavator
    E110, 365B, 350-A 365C L 375-A 350 L E70, 336D2 XE 365C 385C, 336E LH 336D2 LXE 385C L E140, 350-A L 336F L XE 365B II 336E LNH 365B L 5080, 385B, 321C 390F 336F LN XE