095-2011: CAP
+ / - Hover over image to Zoom
Other Views

    095-2011: CAP

    Part Number: 095-2011
    Brand: Cat
    Retrieving Price.....

    Cylinder Block Cap

    Description:

    • Caps are important components of cylinder blocks, which serve as the main body of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.4
    • Height (mm): 10.16
    • Length (in): 4
    • Length (mm): 101.6
    • Width (mm): 101.6
    wheel-type loader
    910G

    excavator
    312C, 320-A L 318C, 321C 320-A 320 L 320B L E200B, 320C, E110B, 320B LU 320C FM 320D LRR 320B FM LL 320B LL 312B L 312B, 320B, 323D LN 311C 321B, 320B U 314C 323D S 320D