095-6591: Spherical Rod End
+ / - Hover over image to Zoom
Other Views

    095-6591: Spherical Rod End

    Part Number: 095-6591
    Brand: Cat
    Retrieving Price.....

    Metric

    UNITS:
    • US
    • Metric
    • Height - C (mm): 16.0
    • Length to Pin Hole - A (mm): 50.0
    • Rod Diameter (mm): M14
    • Rod End Diameter - B (mm): 30.0
    • Rod End Type: Spherical
    We currently do not have any equipment model information for this part.