095-7386: RING BACK-UP
+ / - Hover over image to Zoom
Other Views

    095-7386: RING BACK-UP

    Part Number: 095-7386
    Brand: Cat
    Retrieving Price.....

    Backup Ring

    Description:
    Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

    Attributes:
    Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

    Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

    Backup rings may be solid or split. Split rings are used for ease of assembly.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

    Warning: This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.18
    • Cross Section Height (mm): 4.5
    • Cross Section Width (in): 0.08
    • Cross Section Width (mm): 2
    • Inside Diameter (in): 6.9
    • Inside Diameter (mm): 175.2
    • Material: Plastic
    oem solutions
    OEMS

    excavator
    320D2 L 325 L 315C, 325-A L 325B, 320D, 326D2, 315D L 318E L 320B LL EL240B 320B L 319D L 320-A 320C FM 320E, 324D LN 318D2 L 325 LN 312C, 320-A L 320, 329E, 312-A 318C, 326D2 L 329D L 325D MH 325D L 320C, 320D LRR 322B L 329D, 323, 326F, 320D L 320D2, 325-A 323E LN 320E LRR 330D2 L 320E L 322C, 324D L 320E RR 320 L E120B, 320D2 FM 324D, 320D RR 330B L 322-A L 320D2 GC 323D2 L 322 L 329F L 323F L 323D L 329D LN 320D FM 330F, 323E L 323D, 325-A FM L 314C 313D2 LGP 538 318F L 324E L 320E LN 325-A LN 311C 323F SA 322B LN 325C, 316E L 318B, E240C, 320-A N 323F 322N, 319D LN 323E SA 325C L 323D2 322C FM 325D, 330D2 312B L 321B, 329E L E240, 336D L 320B, 323D LN 320 GC 329D2 L 330F L 320D GC 316F L 320D LN 325F LCR 320B N 320B FM LL 330F LN 319D 329E LN EL240 325C FM 321D LCR 320B LU 330B