096-1587: U-Cup Rod Seal
+ / - Hover over image to Zoom
Other Views

    096-1587: U-Cup Rod Seal

    Part Number: 096-1587
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type C - Seal Shape: Type Backup Ring

    Designed to replace Chevron Packing which Caterpillar no longer uses. These assemblies combine U-Cup Rod Seals with spacers to fill the original Chevron Packing grooves. Both U-Cup Seal Assemblies and Chevron Packing meet the same functional sealing specifications.

    UNITS:
    • US
    • Metric
    • Inside Diameter (mm): 90.00
    • Material: URE
    • Outside Diameter - B (+ 0.002inch, -0.000inch) (mm): 105.03
    • Seal Shape: Type C - Type Backup Ring
    • Width - A (+ 0.015inch, -0.000inch) (mm): 14.10
    exc
    322C, 320B L 325B LN 322C FM 345B L 320C, 325B L 320B, 318B, 322B L 5080, 345B, 320B S 320B N 318B N

    fp
    322C, 320B L 325B LN 322C FM 345B L 320C, 325B L 320B, 318B, 322B L 5080, 345B, 320B S 320B N 318B N