096-1625: WASHER
+ / - Hover over image to Zoom
Other Views

    096-1625: WASHER

    Part Number: 096-1625
    Brand: Cat
    Retrieving Price.....

    Sealing Washer

    Sealing washers are used to prevent leaks through bolt holes in low pressure applications.

    Cat® Sealing Washers are steel washers with a bonded rubber center.

    The rubber material is selected based on the temperature and fluid compatibility needs of the application.

    Protect your investment with Genuine Cat Seals. If it doesn't say Cat, it's just a seal.

    Sealing washers are used in bolted joints requiring leak protection.

    • US
    • Metric
    • Inside Diameter (mm): 7.8
    • Material: Rubber / Steel
    • Notes: Dimensions and Material Descriptions provided for reference only.
    • Outside Diameter (mm): 13.5
    • Steel Thickness (mm): 1.2
    track excavators
    E240, E650, E180, E450, E240L, E110, E70, EL300, E300, E180L, E120