096-2597: BALL
+ / - Hover over image to Zoom
Other Views

    096-2597: BALL

    Part Number: 096-2597
    Brand: Cat
    Retrieving Price.....

    Cat® Ball Bearing (Loose ball only)

    Description:
    Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    mini hydraulic excavator
    307-A

    wheel-type loader
    903C2, 901C2, 903D 903C, 902C2

    excavator
    E70, E70B