096-2663: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    096-2663: Buffer Seal

    Part Number: 096-2663
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type C

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.005inch) (in): 0.25
    • Groove Diameter - B (+/- 0.127 mm) (mm): 6.40
    • Groove Width - A (+/- 0.005inch) (in): 4.55
    • Groove Width - A (+/- 0.127 mm) (mm): 115.53
    • Rod Diameter (in): 3.94
    • Rod Diameter (mm): 100.00
    • Seal Shape: Type C
    excavator
    320-A S 325-A LN 325 L EL300, 325 LN 325-A EL240B 320 L 322B LN E240, E450, 322 L