096-2664: U-Cup Rod Seal
+ / - Hover over image to Zoom
Other Views

    096-2664: U-Cup Rod Seal

    Part Number: 096-2664
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type C - Seal Shape: Type Backup Ring

    Designed to replace Chevron Packing which Caterpillar no longer uses. These assemblies combine U-Cup Rod Seals with spacers to fill the original Chevron Packing grooves. Both U-Cup Seal Assemblies and Chevron Packing meet the same functional sealing specifications.

    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 3.94
    • Material: URE
    • Outside Diameter - B (+ 0.002inch, -0.000inch) (in): 4.53
    • Seal Shape: Type C - Type Backup Ring
    • Width - A (+ 0.015inch, -0.000inch) (in): 0.56
    wheeled excavator
    M325B

    forest products
    322C

    excavator
    320B L 320B S 322C FM 320C, 322B LN 325B L 322B L 324D FM LL 322C, 320B, 320B N 325B LN 324D FM