096-3201: RING
+ / - Hover over image to Zoom
Other Views

    096-3201: RING

    Part Number: 096-3201
    Brand: Cat
    Retrieving Price.....

    Ring

    Description:
    Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

    Attributes:
    Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

    Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

    Backup rings may be solid or split. Split rings are used for ease of assembly.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.16
    • Cross Section Height (mm): 4
    • Cross Section Width (in): 0.35
    • Cross Section Width (mm): 8.9
    • Inside Diameter (in): 5.98
    • Inside Diameter (mm): 152
    • Inside Diameter - B (+/- 0.08inch) (in): 5.98
    • Inside Diameter - B (+/- 0.08inch) (mm): 151.93
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Outside Diameter (in): 6.30
    • Outside Diameter (mm): 160.00
    • Width - A (+/- 0.03inch) (in): 0.36
    • Width - A (+/- 0.762 mm) (mm): 9.25
    material handler
    M325D MH M325D L MH

    wheeled excavator
    M318, M325C MH

    excavator
    365B, 330-A 349D, 325C FM 345B II 5090B, 345B L 330-A L 320B L 325 L 350-A E300, 345D L 318B, 325-A L 349D L 385C FS 325D FM 320B, 320 L 330B L 330C FM 345B, EL300, 558 330 L 325D FM LL 325C, 320-A 350 L 330 LN 385B, 330B LN 325-A 325B L 345B II MH 320N, 5080