096-3469: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    096-3469: Buffer Seal

    Part Number: 096-3469
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type C

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.005inch) (in): 0.25
    • Groove Diameter - B (+/- 0.127 mm) (mm): 6.40
    • Groove Width - A (+/- 0.005inch) (in): 3.56
    • Groove Width - A (+/- 0.127 mm) (mm): 90.53
    • Rod Diameter (in): 2.95
    • Rod Diameter (mm): 75.00
    • Seal Shape: Type C
    mini hydraulic excavator
    311-A E110B, 312-A 307-A

    excavator
    311-A E110B, 312-A 307-A