096-3741: CAP
+ / - Hover over image to Zoom
Other Views

    096-3741: CAP

    Part Number: 096-3741
    Brand: Cat
    Retrieving Price.....

    Cylinder Block Cap

    Description:

    • Caps are important components of cylinder blocks, which serve as the main body of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.2
    • Height (mm): 5.08
    • Length (in): 4
    • Length (mm): 101.6
    • Width (mm): 101.6
    log loaders forestry
    320BLL

    track-type tractor
    D4C III D3C III D5C III D4G, D5G, D3G

    skid steer loaders
    246C

    engine - machine
    3046

    wheel-type loader
    907H, 906H, 910G, 908, 906, 908H

    track-type loader
    933, 939C, 939, 933C

    engine - industrial
    3044C, C3.4

    excavator
    318C, 320D, 314C 311D LRR 321D LCR 323D L 315D L 320D LRR 311C 320C, E200B, 323D LN 319C 320D L 321B, 320-A 320-A L 314D LCR 312C, 319D LN 323D, 320C FM 311B, 320B, 320D GC EL200B 315B FM L 312D, 320B L 320B LL 314D CR 320 L 312C L 315-A L 319D 319D L 315B L 312D L 312B L 318B, 313D, 320D RR 311-A

    track type tractors
    D3GXL, D3CIIILGP, D3CIIIXL, D4G

    track excavators
    319DLN, 320DL, 320D, 320B, 320N, 321DLCR, 320CS, 323DL, 320CL

    skid steer loader
    299C, 279C, 277B, 277C, 279C2, 262B, 246B, 242B3, 267B, 257B3, 252B3, 287C2, 262C, 259B3, 287C, 236B, 248B, 289C, 262C2, 277C2, 252B, 297C, 289C2, 236B3, 287B, 256C, 272C, 268B