096-4883: Nut Selflock
+ / - Hover over image to Zoom
Other Views

    096-4883: Nut Selflock

    Part Number: 096-4883
    Brand: Cat
    Retrieving Price.....
    Save to List

    Track Nut

    Description:

    • Track nuts are used to connect the track shoes to the link assembly.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    forest products
    548 HF221 HF222 HF181 HF201 558 HF202 345C 543

    motor grader
    140M 12M 3 AWD 140M 2 160M 14M 160M 2 120M 120M 2 12M 12M 2 160M 3 AWD 12M 3 140M 3 AWD 160M 3 16M 14L 140M 3

    wheel-type loader
    994K 990K 992K 910F 988K 990H 993K 910E 992G 988H 914G 910G

    material handler
    M325D MH MH3295 M325D L MH

    wheeled excavator
    W345B II M325C MH M330D W330B M325B W345C MH

    wheel-type skidder
    545D 535D 525D 555D

    wheel dozer
    834H 854K 844K 854G 834K 844H

    excavator
    326F 330D L 330D FM 385C 325D L 313F LGC 325C 323D L 320 L 314D LCR 330D2 340D2 L 313F L 321D LCR 320D2 L 320D2 319D LN 349D2 323E L 329E L 320D L 352FMHPU 329D L 325D FM 320C FM 336D2 320B 336D L 336F L 390D L 374F L 325 LN 320C 318C 374F 324D L 325 L 330F L 328D LCR 330-A L 323F LN 313D2 GC 330-A 336D2 L 314E LCR 330C 314C 319D 320N 323D 322C 350-A 320D 5090B 345C MH 365B 390F L 314E CR 325F 320F L 322B 349E L 345B II 324D LN 349D2 L 349F L 326D2 330C L 326D2 L 320-A N 538 349D 325-A L 568 FM LL 323D LN 340F L UHD 322N EL240C 311-A 336F LNXE 330D2 L 345C 320D LN 319C 330F LN 312D 312F GC 329F L 330F 320B L 320-A 352F 323F SA 323D3 323 322B L M325D MH 322B LN 352F OEM 345C L 385B 345B 323E SA 322-A 318F L 323F 324D 365B II 320 340 350-A L 385C L MH 313D2 325B L 336D 336D2 L XE 320E LRR 352F-VG 311B E110B 568 FM 336E L 311F LRR EL200B 349E 320B LL 5130B 329D2 L 320D FM 320D2 GC 345 GC 385C L 318D2 L 320E L 320C L 323D2 L 322-A L 315-A 330B L 375-A 325D 335F LCR 320-A L 336D LN EL300B 349E L VG 320-A S 323F L 336 313F GC 352F XE VG 322 LN 312D2 GC 319D L 315-A L 316E L 349D L 322-A N 336F L XE 325C L 349F LXE 312E 312B L 350 L E120B 321B 330C FM 307 558 324E L 330D MH 313B 375-A L 330FMHPU 314F CR 312D L 340F 345D L 320D LRR 320 GC 336F XE 336F 336E LH 345B L 311C 312D2 322C FM 330 L 320D RR 315D L 320B S 312D2 L 336FMHPU 349E L HVG 330 GC 320D GC 325B LN 313D 323F OEM 330C LN 325F LCR 330D 329D 336 GC 5230 345D L VG E240B 345D 320B FM LL 330 324D FM LL 330F OEM 312E L 315C 312B 349 390F 336D2 XE 330 LN 390D 365B L 329E 325-A FM L M325D L MH 313D2 LGP 325-A 325D FM LL EL240B 311D LRR 336E 330D LN 317 N 5080 320E RR 336F LN 307-A 336D2 LXE 326F L E140 314D CR 324E LN 330C MH 323D S 326F LN 336E H 324D FM 325D MH 315F LCR 335F 336D2 GC 312F 315B 325B 320D2 FM 321C 336E HVG 320E 318D L 312-A 317-A 385C FS 340D L 326D L 322-A LN 336E LN 320B N 320D FM RR E70B 318E L 323D SA 336E LNH 340F L LRE 317-A N 320E LN 322 L 329E LN 316F L 5130 330B LN 324E E300B 318D2 352 323E LN 345B II MH 315B L 330-A L 329D2 320D3 349F 5230B 336F LN XE E240C 323D2 E200B 325-A LN 330B 329D LN 313F 330-A LN

    integrated toolcarrier
    IT14B IT14G IT12B IT14F

    track-type loader
    973D 973

    mini hydraulic excavator
    307-A 302.5C

    track-type tractor
    D5N D6 D5M D6 XE D6T